XT7H M 1250 Ekip Dip LS/I In1250A 3p F F
XT7H M 1250 Ekip Dip LS/I In1250A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H M 1250 Ekip Dip LS/I In1250A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H M 1250 Ekip Dip LS/I In1250A 3p F F
Product ID:
1SDA101432R1
EAN:
8056221012508
Catalog Description:
XT7H M 1250 Ekip Dip LS/I In1250A 3p F F
Long Description:
C.BREAKER TMAX XT7H 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
8bb34808-092b-454f-9805-4a9f9160bf4c Italy
Simplified SCIP:
615b5733-8c68-4f8b-b6db-ad5e9e77274c Bulgaria

64916361-482d-4c10-8f36-44c97254831a Belgium

eaff4771-3586-456a-8e23-c286bbe6520c Spain

20b081d0-50bd-40a5-a4be-1f76936a25c3 Sweden

980a8c8b-bfdd-4122-a055-afb4a9fa6192 Denmark

4218a654-b028-4228-a3f2-b40934e3952b Germany

982091bc-5820-4651-a248-9aa8d5fcca8f Croatia

26b1f611-420f-4403-b66a-18cfcdf3758d Belgium

47533c63-b8aa-4045-ade4-8ee20199a015 Hungary

96caac13-5c56-4a76-8b68-e5e569d127de Poland

83be51a7-061d-45bd-9b06-a5a575287242 Finland

f094ab20-d91c-4582-b41e-c40545c2458d France

6ee8e61f-a0da-4fda-9094-6e1db1341afd Hungary

47029f9b-a21c-47b8-8d08-004bb35adf3f Estonia

d4430368-10f7-4acc-9f49-48c4c6bdbc50 Germany

abb03077-1b4f-40f6-84b7-d0dd962da7ec Germany

c0a3b7d9-e41f-4411-991e-a28f2a509a75 Czech Republic

15ad83de-42e9-4226-a816-5df4d0dd8546 Portugal

59d222fb-ac7d-4c42-9a9e-085414ff0a4e Germany

4c79b268-b14f-4a8b-98fb-ab15cf94fc69 France

5d625d9c-2419-4ec0-9aba-4978be9b4788 Greece

15814883-5a94-4868-ac51-0d23c047d6c6 Poland

c57545f2-37af-4912-86b8-0976eb797daf Netherlands

c414f125-1f9a-4827-ad7f-d6c592c3face Norway

f98ca6cb-0f09-4c16-ab4e-6d1c93aff110 Sweden

7f0db7d7-6e8b-4ffc-85dc-ca8637615843 Poland

72868fb0-fce9-4157-a712-0e41b7ccb058 Germany
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XHEJAFAZZAAAA00000
E-Number (Norway):
4380745
EAN:
8056221012508
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
11 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
12.5 kg
Package Level 1 EAN:
8056221012508
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1337
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 57 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655