XT7H M 1000 Ekip Dip LS/I In1000A 3p F F
XT7H M 1000 Ekip Dip LS/I In1000A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H M 1000 Ekip Dip LS/I In1000A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H M 1000 Ekip Dip LS/I In1000A 3p F F
Product ID:
1SDA101431R1
EAN:
8056221012492
Catalog Description:
XT7H M 1000 Ekip Dip LS/I In1000A 3p F F
Long Description:
C.BREAKER TMAX XT7H 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
9eb3f2d8-84a7-4fb7-80d4-948437737e88 Italy
Simplified SCIP:
834b73d5-c844-49df-ac93-10501444c163 France

245bafb0-f8bd-4d2f-8160-a89f0deb7041 Greece

99743aba-af23-4ce6-addf-c1b579647b88 Bulgaria

fc27d8ba-0ec1-494a-9dab-70c82477409a Spain

b659c255-9f87-4c3b-8d27-c2f892a95f14 Belgium

0056035b-47cf-4b5c-bb90-47ff6128c4e9 Hungary

84955230-028f-40cd-ba2f-0f5d6fb7c14b Croatia

fa0da0e1-95db-4bb6-a084-3742bce73e74 Germany

0197b201-e9da-4a79-ba45-bec66dd6173e Denmark

3844722d-8c1b-451d-b889-820ab6bc43af Sweden

46682e51-3dc9-45c1-a4a9-392503f60fb9 Germany

9161b11b-4478-47c8-a9d3-8d1f8ace3c69 Portugal

46a98aec-10d0-48a6-a9c7-192099e92c04 France

33ffd1ed-8b90-4ae5-b2e0-8c438be3f711 Germany

28b2d70c-a1d7-4e71-af61-47ce909147fd Estonia

493ff02b-8ca2-42f9-97f2-bd19313b7a9a Germany

9500b7f1-f5e4-4eb2-85b0-54137cdb383a Czech Republic

27667ffc-cf23-419f-b975-d58884db40c3 Germany

ee5ab709-1d24-40eb-b63a-d6bd5fe7b94d Poland

f17c3c81-871c-4e66-add2-2cd4f9837bd7 Sweden

f6d27f89-38c0-4144-bf5a-226139ce73d4 Norway

283120c9-2f02-492a-82c0-aa314c040497 Netherlands

f6d06757-734d-4824-b062-a4e8a311193b Poland

bd5443b5-4316-4266-9eee-42f234be3569 Poland

de88cd75-d950-4ac3-97ca-33de5c9975bc Finland

ae2a3a1b-2851-4296-a84a-7ba385e0dc44 Hungary

db1668e1-6e05-4b1c-91a8-ad0c39e38765 Belgium
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XHEEAFAZZAAAA00000
E-Number (Norway):
4380744
EAN:
8056221012492
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
11 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
12.5 kg
Package Level 1 EAN:
8056221012492
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1337
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 37 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655