XT7S M 1600 Ekip Dip LS/I In1600A 3p F F
XT7S M 1600 Ekip Dip LS/I In1600A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S M 1600 Ekip Dip LS/I In1600A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S M 1600 Ekip Dip LS/I In1600A 3p F F
Product ID:
1SDA101369R1
EAN:
8056221011877
Catalog Description:
XT7S M 1600 Ekip Dip LS/I In1600A 3p F F
Long Description:
C.BREAKER TMAX XT7S 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
92e1bab8-1c39-45e9-86ee-330b2aac4e46 Italy
Simplified SCIP:
f046e85e-2d56-43e3-b760-e075b56f92de Croatia

1424f431-86b5-4bd0-b30a-3cd7178cd372 Germany

74838bf1-93ac-488c-8adb-af6ef3a4cacf Germany

8ab75caf-b9c2-48b4-a86d-ebc90908b011 Sweden

2279bd89-2817-4d83-9b36-f50ca1eb510a Germany

08de3454-af14-4806-b9bf-d12a2fea445b Czech Republic

b5d18a99-a11a-4d2e-a554-5251508c54ce Estonia

bb68e384-caef-42b9-919f-824bdd8dbecd France

14cdd8aa-6dba-48e1-bf43-98d679ef0727 Belgium

6300be00-4fe5-4421-9e1e-39cd8636a223 Spain

4d123613-9398-4882-880a-f561cca847a7 Portugal

b734d87f-26af-44d3-8895-68ceada6a693 Germany

4cc36020-e9c8-4069-8c7c-3cdf0ae950ce Germany

8c114f2c-4a0d-4531-93f1-fd4443e353c3 Greece

d483a882-3d1f-4fd5-9464-88f7555789cd Hungary

60986015-c01f-4824-87d5-16dc5f520076 France

1ba52820-1de7-4b12-acb3-6e36fd9fcb18 Poland

2af57c72-c17c-4cce-a9c4-96c341051b09 Finland

baa50b6d-f2a8-48da-b3fc-44e66b8589a9 Belgium

eae1c82e-32d9-4c33-980d-1051e3bc868e Hungary

f04210c9-a017-4769-ba65-8497292054b7 Denmark

780f9f1d-550f-4823-ac2d-709753e1ef20 Sweden

5de8471f-c2df-4a1f-a00c-d0a319a1da71 Netherlands

cd17c839-6210-49ce-933c-5bd53620c534 Norway

e349168a-f36e-4575-8b23-8302bfd981f0 Poland

29160396-f5a7-4d46-a8e8-74f5d58f45ae Poland

008ca02e-a7bd-4230-97fc-2c8c08e4be6c Bulgaria
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XSELAFAZZAAAA00000
E-Number (Norway):
4380714
EAN:
8056221011877
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14.481 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.243 kg
Package Level 1 EAN:
8056221011877
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1337
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 94 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655