XT7S M 1250 Ekip Dip LS/I In1250A 3p F F
XT7S M 1250 Ekip Dip LS/I In1250A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S M 1250 Ekip Dip LS/I In1250A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S M 1250 Ekip Dip LS/I In1250A 3p F F
Product ID:
1SDA101368R1
EAN:
8056221011860
Catalog Description:
XT7S M 1250 Ekip Dip LS/I In1250A 3p F F
Long Description:
C.BREAKER TMAX XT7S 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
922adb1b-5673-4853-aeb0-56c925e9e1a6 Italy
Simplified SCIP:
118cd089-1e08-4043-97be-a518c2282140 Germany

445b9e77-1590-46ce-b158-cffacdbdb027 Germany

cdcc4e65-1de7-4ef8-b1fd-c0187bf629b7 Denmark

2d617895-6395-4446-a623-d7ae64306c1d Germany

5c90c895-7628-4da4-9162-be0cdb75e128 Croatia

6edd3387-5cf4-4e50-b8e6-3c57c076eaa8 Czech Republic

05e4e240-c07d-441d-b384-b9fd56ece712 Poland

e064b9e8-cea3-4793-a03c-9d1e792c52da Netherlands

4ea79594-4d93-44c0-aaed-affd30c91e68 Netherlands

6f6da806-525b-45a1-bd4c-0f6680019d1c Estonia

3ea5fca1-649b-409a-9a69-6e02db1d0b52 Greece

083c5e2f-a255-4f9f-abc8-7cf44a4a993c Portugal

4db41da8-c1cc-4ae4-b2ce-81ca5ae60df9 Bulgaria

213e3410-658f-4489-b5b8-26c3f23e084b Sweden

74460e52-fff0-4f0a-be07-4587be9dc563 Poland

00cd2eb4-5a1f-43fc-9643-a63b7c761c10 France

42ddd787-1b23-474e-82e6-881255589327 Sweden

fcc8c77b-b2eb-49da-a8ed-7447dd6fd292 Germany

7118ef2a-8fe6-4e1e-a28a-968dda28a3e2 Germany

c2dbac6c-ef27-44bd-8345-95e6b21dac38 France

e44153dd-d6db-4f1a-88aa-a58001d91277 Netherlands

fcc06e3f-dfdc-4655-83bc-911ad510c831 Spain

dae78ca4-c029-4a22-a9bc-4ad986bc94be Netherlands

3217eb92-ce07-49ca-8a5c-2d0b59a831da Poland

60dfb69f-7564-4e6e-b99f-830eaea4f0b3 Norway

ca9c9de8-e75f-4329-8af0-2f2855e74222 Finland

1e17d622-1c38-4e99-93c5-4ae45a838f54 Netherlands
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XSEJAFAZZAAAA00000
E-Number (Norway):
4380713
EAN:
8056221011860
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14.758 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.535 kg
Package Level 1 EAN:
8056221011860
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1337
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 57 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
2CDC210017C0101
1SDC210100D0206
1SXF210033C2001
1SDC210099D0206
1SXF210034C2001
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655