XT7S M 1000 Ekip Dip LS/I In1000A 3p F F
XT7S M 1000 Ekip Dip LS/I In1000A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S M 1000 Ekip Dip LS/I In1000A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S M 1000 Ekip Dip LS/I In1000A 3p F F
Product ID:
1SDA101367R1
EAN:
8056221011853
Catalog Description:
XT7S M 1000 Ekip Dip LS/I In1000A 3p F F
Long Description:
C.BREAKER TMAX XT7S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
6a78e028-af34-4236-baf7-ce17d8eeb2f7 Italy
Simplified SCIP:
a6a4cec9-9533-4203-8d90-ac8217ce4fa7 Germany

18da99b3-49bd-4148-acd9-bebed3cf137d Greece

83897184-8040-414b-9940-b401ce9741d8 Czech Republic

095afb44-8333-4e82-b0b8-f1aea7604a5d Estonia

aebb72be-8c5b-47d1-8c99-abcaa10f417e Germany

4bfa1919-3530-4d9b-96f8-c6eef078d11b Croatia

609082ec-c142-410a-aed4-e89151e34920 Germany

a5507668-8547-4d91-b01b-158077d1aac9 Germany

46c91c15-d248-4609-97e6-984d42b57c38 France

079a531f-bfd1-477d-b6cb-d2011e76b8bf Belgium

2393795f-5497-4f27-80d3-08ca92bfe2ca Spain

776bd44f-195b-41dd-898a-2058f60412cb Norway

020afa29-1be7-483e-9c29-473bb15ae627 Poland

e6756aa5-9469-432c-bd58-c882239efc19 Bulgaria

711eee2d-de08-41f8-a49f-91959c48f51d Poland

7dcbb980-db54-4096-91ce-1e6e8fd06125 Sweden

0498b8de-9b94-4a3d-b49d-d441bdd47b94 Poland

28cf38fe-35fd-4c3f-91b9-8f1dfb8d586a Netherlands

3fa4a72f-1e4e-433c-8cdb-bd381fa4be98 Germany

66726eb1-b65a-48d3-803d-70e35f1c4c6b Belgium

1e8d3d3b-387c-4f9b-8404-2e5154bc167c Hungary

d1cbb404-f4e7-40a3-b5da-f3d81179bf39 Finland

275cc09b-828d-4987-be35-4636bb6857f1 Denmark

d986ad75-a771-4af0-819b-6784f981cbb6 Hungary

b95cdd7a-44e7-4ce1-ba58-3017d9a4d282 France

e8df0747-965e-44f9-90a2-f96a75ea4fe8 Portugal

f0787f3c-f72b-4bd1-bafa-389110771225 Sweden
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XSEEAFAZZAAAA00000
E-Number (Norway):
4380712
EAN:
8056221011853
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14.725 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8056221011853
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1337
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 37 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655