XT7S M 800 Ekip Dip LS/I In=800A 3p F F
XT7S M 800 Ekip Dip LS/I In=800A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S M 800 Ekip Dip LS/I In=800A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S M 800 Ekip Dip LS/I In=800A 3p F F
Product ID:
1SDA101366R1
EAN:
8056221011846
Catalog Description:
XT7S M 800 Ekip Dip LS/I In=800A 3p F F
Long Description:
C.BREAKER TMAX XT7S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b9104628-c701-4da2-884e-ef4788561080 Italy
Simplified SCIP:
b3c498db-8293-4260-85ee-8ac32aaf2464 Germany

2b1dec6f-dcbf-41b3-8bc8-cc507db6658b Germany

8d9267db-2bad-4c8d-8ed8-8316a60a0803 Denmark

f4b1bc98-e4e2-4eb4-983b-fae6f40993c9 Germany

a58eb7c8-3ab5-4e60-b666-ca4fb0ff840a Croatia

fb7ee77e-46d9-4979-9d01-b3e1531e748a Czech Republic

14f4a852-958f-444a-b029-c914247a6030 Poland

4357a338-89e9-43e5-8baf-5deb48315089 Netherlands

1a930690-1e0e-40eb-8935-2f105d139469 Netherlands

bc131467-79ce-455b-8b0b-bec83fbda032 Estonia

5a975bb7-0501-452b-b7c0-a3196637d486 Greece

01449d32-838d-4ec4-9335-a2a4fcb5e4a8 Portugal

5c235cae-95fb-45ae-9ae8-bb0c55afb61b Bulgaria

1e96e278-ea5c-4d46-acc1-1ef88cc5d930 Sweden

e8338b5a-db3c-49c1-8dd4-812c65bb0a9d Poland

a7882aec-a304-452b-8580-21f4e9a3051e France

d226bad3-fb9e-49be-b497-1e044f820f85 Sweden

8b002a7b-ad1e-44e8-bf65-0c96908551a3 Germany

a848257d-8646-4daa-986a-e1a228f3b1d5 Germany

e8334f4e-17e2-4608-a5ad-30edef4926c2 France

65aa9ef3-75c8-4c33-a219-b20f15e058fd Netherlands

4a7c9f30-7364-40f6-918f-a6d5db76a1ec Spain

282c2b4f-e8f1-4063-b34e-982f7f8f6849 Netherlands

024f8714-7781-4b7e-a81b-9ff902aee4a9 Poland

264f799f-4c2b-45a4-87ba-d3ef6765de61 Norway

9ad54592-28c0-4987-8084-4b40d2dbf941 Finland

d0c199d0-ba73-42a9-9246-1a9cf10042dd Netherlands
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XSECAFAZZAAAA00000
E-Number (Norway):
4380711
EAN:
8056221011846
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
11 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
12.5 kg
Package Level 1 EAN:
8056221011846
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1337
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 24 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655