XT7H 1000 Ekip Touch Meas.LSI 1000 4p FF
XT7H 1000 Ekip Touch Meas.LSI 1000 4p FF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H 1000 Ekip Touch Meas.LSI 1000 4p FF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H 1000 Ekip Touch Meas.LSI 1000 4p FF
Product ID:
1SDA101191R1
EAN:
8056221014946
Catalog Description:
XT7H 1000 Ekip Touch Meas.LSI 1000 4p FF
Long Description:
C.BREAKER TMAX XT7H 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f4f7991f-0a62-417a-aaef-8edca4ec5b97 Italy
Simplified SCIP:
d8b968e2-15f0-4d79-a916-90c1a4d7b2d7 Belgium

d55c56aa-b7e6-4014-9ef9-fa2f4b935a91 Finland

70cac35c-b604-435d-aa1c-db88d05f0ade Belgium

b4ecf8b4-847e-4a8e-8198-19a1867d978c Germany

c5cb5dd3-8bb4-4e8f-87fd-abb7a8ae0f05 France

dad6ba83-de47-4132-b4b2-46cb53e58284 Portugal

ffdb5caa-ca08-41dc-8ca4-f6fe0f1520cf Bulgaria

c536859a-2376-4d65-9e86-c7c1229b5495 Sweden

076a9b84-8976-4675-8f20-559979b350cc France

3339a16f-7015-4bb4-b1c6-6d9b4740f1cd Germany

bbdc4ff2-396c-4936-a600-dd35dcfc161c Hungary

d3f162d6-ea5a-4e85-a660-6281aebc1e78 Spain

54d08050-0573-48a9-a1e8-60bfeffb4a15 Hungary

26e00182-5cb6-40cb-aad7-f5cf4effb2ac Netherlands

32fe3b6c-c0c2-4f20-ae8e-569f3e4cc1a3 Croatia

ec8d3436-245a-413f-adb7-7b07192e2153 Sweden

993bb32d-7751-451b-8510-22fb47411be5 Estonia

5faff355-65ba-425b-b977-3670716bd3b5 Greece

04d990c5-3f8a-4e12-8a12-7f340d9f9ac5 Poland

aa5cbb45-b008-443c-8a6e-41ac583163f1 Czech Republic

fb624cc3-066f-4e02-b103-27d785bce5e8 Germany

93a80fc6-2941-47e4-bea4-3a719aa91f29 Germany

c0430dd2-a883-45d4-bd86-fd20af78cd0c Denmark

56c436c6-efdf-42db-a529-9e8d5b2b4ddb Poland

abe6b059-1525-437e-860d-e063d74768ed Norway

80bf08dd-06b3-489b-90b0-9ecb743efd13 Germany

46373aae-fd36-412e-b39e-2d79d6ed2369 Poland
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7HE410DRFF000XXX
E-Number (Norway):
4380854
EAN:
8056221014946
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221014946
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1390
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 37 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Touch Measuring LSI
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
1SDH001821A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655