XT7H 1600 Ekip Dip LS/I In=1600A 4p F F
XT7H 1600 Ekip Dip LS/I In=1600A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H 1600 Ekip Dip LS/I In=1600A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H 1600 Ekip Dip LS/I In=1600A 4p F F
Product ID:
1SDA101173R1
EAN:
8056221014762
Catalog Description:
XT7H 1600 Ekip Dip LS/I In=1600A 4p F F
Long Description:
C.BREAKER TMAX XT7H 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c784e978-d989-4f1a-888e-895e139723e9 Italy
Simplified SCIP:
8724b508-2c11-4ebf-9b02-da79a6f8f9cd Hungary

af77adaf-5ca7-4a3c-bc07-c16424c1c255 Bulgaria

bb33e8c4-4311-489e-b66c-d09a04a89fbb Belgium

af64ffe8-c30e-4b4d-ae9f-935c07c363f2 Hungary

2eab90ae-de8e-4d2a-941b-f024a1ffd275 Spain

67142fd8-942d-48db-b26c-a8e2a1ac6c19 Croatia

69a1f607-732d-4213-a7ea-007e90afa3df Germany

f1688113-7c68-4082-a41f-e88ae1d76258 Germany

622c2548-e66a-42bf-9f6f-d20d0492c07e Sweden

5fdd72ec-bf54-43ff-961d-66af72145a51 Denmark

57ee12ac-0d64-48de-894e-f8d03dd90e91 France

6e664bd2-c596-4be2-87c5-f88fb7e7a89c Germany

a2db4772-d9f3-4d26-a118-85f32988c98c Estonia

ea15d770-c0c7-4513-832a-a040c60e3023 Czech Republic

9ee05733-4a4a-43ab-a3a4-2bcb8b134f38 Poland

d0b137ff-ddfc-43c2-9b14-c6ba50a15477 Germany

bd920b28-5f97-400a-b730-1070e747d643 Netherlands

f3ab4a50-138f-4548-bc11-b0e2cf03055c Sweden

c7111867-b278-41d3-8581-e78ed37c44e5 Norway

b12b7c55-44d2-4ba0-a6a6-c6856f69f4db Poland

80f343fe-f983-4a11-bb92-8abee74849fd Portugal

1bc39385-9ff5-42c4-9285-7d09d0f5d4cc Germany

11c126fd-a420-4162-81fe-9ae808591d31 Greece

7c642052-49de-4bc0-9202-4d54795d5e0c France

44dd9f1b-1ed7-43f2-84b0-62b58b777887 Belgium

c84ce79f-d443-437d-bdd1-3e9bfbbeb221 Poland

664f52b7-dcc7-4ac7-9d75-e0ceb1d738b5 Finland
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7HE416FEFF000XXX
E-Number (Norway):
4380840
EAN:
8056221014762
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221014762
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1390
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 94 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655