XT7H 1250 Ekip Dip LS/I In=1250A 4p F F
XT7H 1250 Ekip Dip LS/I In=1250A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H 1250 Ekip Dip LS/I In=1250A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H 1250 Ekip Dip LS/I In=1250A 4p F F
Product ID:
1SDA101172R1
EAN:
8056221014755
Catalog Description:
XT7H 1250 Ekip Dip LS/I In=1250A 4p F F
Long Description:
C.BREAKER TMAX XT7H 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a4ca7d1a-513d-403d-8537-7ab3c6b2eec1 Italy
Simplified SCIP:
9eb1011c-e8d0-4c81-bc99-fcfb26e1359c Poland

e3c5074d-fa7c-43ab-9acc-8786b20b8c69 Finland

1b4929e1-d7dc-4d25-b2d2-a120e1f5a359 Bulgaria

b2845999-2446-4ba5-9ae2-caf8036ecd08 Belgium

b2e74e27-bb84-4cf9-bc04-3c5dba2162c6 Hungary

ae2c81e3-4b02-4cad-98fb-7026433ab5b7 Spain

22e4c105-df85-498f-b1bf-3e1c4ad057df Croatia

b590e9a2-a228-4cfc-a938-d47411413ec7 Germany

4abec0ac-9e88-4569-b3e2-210f4ab834cd Germany

3f2bef55-637e-4629-96e9-c44a096abc63 Estonia

c03169e7-e985-4387-bec5-df263d91e396 Czech Republic

3826cf6a-85cb-418b-9221-385826465a90 France

d1a5b558-b9e7-4696-9cc5-b173d48e3974 Germany

0218aed3-6f03-4010-8391-0592aa928995 France

00ea5b5d-d2f5-4c65-9254-6b8c190253f1 Denmark

67a347f1-5cca-4d9f-a6e8-ea43456eb1a3 Sweden

50b28f37-63bc-41bb-8532-833f5b37a237 Portugal

2b7b9894-d471-4775-9f5b-3e5c2dd31968 Germany

07060079-44fa-4212-a66a-ab3a54106249 Germany

02f8549f-ee0b-4665-90f2-11327338b8cf Poland

54a0f225-5997-47a5-9c96-facf9a3f219d Poland

eb82baa3-3768-4f4c-89d9-8f595970fb47 Greece

fadf901a-0fc2-4e69-a3bd-5436b950f885 Belgium

81e8b877-c6ff-4234-b482-431df9f4c9d1 Norway

b8acdc7c-23db-4e3e-bd30-7b6c2f112b65 Hungary

bbc2d133-89eb-4734-a5a2-12d84d78e0fb Netherlands

d0aa6277-05a9-48f2-9c7e-1b3a7fc51005 Sweden
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7HE412EEFF000XXX
E-Number (Norway):
4380839
EAN:
8056221014755
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221014755
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1390
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 57 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
2CDC210017C0101
1SDC210100D0206
1SXF210033C2001
1SDC210099D0206
1SXF210034C2001
Declaration of Conformity - CE:
9AKK107046A9648
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655