XT7H 1000 Ekip Dip LS/I In=1000A 4p F F
XT7H 1000 Ekip Dip LS/I In=1000A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H 1000 Ekip Dip LS/I In=1000A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H 1000 Ekip Dip LS/I In=1000A 4p F F
Product ID:
1SDA101171R1
EAN:
8056221014748
Catalog Description:
XT7H 1000 Ekip Dip LS/I In=1000A 4p F F
Long Description:
C.BREAKER TMAX XT7H 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a2b69563-639c-46bb-a341-6ac9e9f3c57c Italy
Simplified SCIP:
132b9c52-6814-45d6-87dd-f884f1399300 Portugal

2eb63e7d-0770-4f46-aafa-cda10fc9ef73 Spain

f2ae3eee-a279-4785-81ef-10c6db18dd90 Hungary

dc7e649f-6943-4ee9-8781-80357ff38bf7 Belgium

a9b2bacc-5e99-4dd0-8700-fe2b7255850b Denmark

e7a166a1-1e10-415a-8450-b0b4454188f2 Sweden

6b3a12f8-c003-41e7-9c31-466a8a96bd3a Germany

8bff91af-6ef9-4459-abd7-a92e9c64916f Germany

19dd9c1c-0ca0-45e2-9612-a056773dd898 Croatia

f8ebf6cc-c961-456f-b5c4-7c8d6f55a2af Czech Republic

c232123d-8fd0-48b1-8f76-0d1624b2f06e Estonia

aa98a716-d715-452b-a605-72d82c43f4cb France

25636e68-9121-4ec6-a276-c3c890141770 Germany

6b30b030-7735-4ef7-9257-ebccfa139db8 Sweden

2052018d-6b9a-4aa6-b72e-3be1d9a09cc2 Netherlands

c29c5f24-9d65-452f-96d1-cf432d0f1062 Poland

8f54ef77-d3b3-4e92-8b4e-7ab0d081b7ca Norway

dec947d0-17e6-4f04-9baa-b9fa3bcb8767 Germany

40326abe-205e-4922-a486-a86b283e7533 Poland

836d2c8b-42e2-4cff-a6a1-1ddcd35f8d64 Bulgaria

22f7a572-935b-4bf4-96a8-8af5a392054a Hungary

952d0606-f76a-4d0a-9b77-be4abc1ba0b9 Poland

a0bdfed3-0d3e-4641-8eac-142a97d8aee6 Finland

f97bbe7d-fa35-4219-897e-24727c49b9f0 France

aa02dcc5-2048-479e-b415-ff141fcebe5c Greece

7c1eb5cf-82be-48e0-8489-d0264740d10c Belgium

93ea7845-ba13-49e0-b7c7-a11b2e429d5d Germany
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7HE410DEFF000XXX
E-Number (Norway):
4380838
EAN:
8056221014748
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221014748
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1390
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 37 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655