XT7S 1600 Ekip Touch Meas.LSI 1600 4p FF
XT7S 1600 Ekip Touch Meas.LSI 1600 4p FF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1600 Ekip Touch Meas.LSI 1600 4p FF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1600 Ekip Touch Meas.LSI 1600 4p FF
Product ID:
1SDA101137R1
EAN:
8056221014403
Catalog Description:
XT7S 1600 Ekip Touch Meas.LSI 1600 4p FF
Long Description:
C.BREAKER TMAX XT7S 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
236c74cc-6db8-4d54-99c5-b8d3bea79f95 Italy
Simplified SCIP:
b8bb476f-dd38-4769-b487-389e2dc03288 France

060e033f-e589-40f0-bb98-f5ef3af7204e Portugal

747cd9ce-965a-4ecf-8d5b-2ed966cad99e Germany

9869dcb8-64aa-4677-bceb-2769dd2a6796 Sweden

e7a6322c-f268-4580-9bf3-d4060b292c4b France

89b79f1e-552e-40a4-8e1b-5f507e02c318 Germany

f1753195-a152-444f-a7d5-7c45c33194a0 Hungary

8c3fc372-52f9-49b6-b4f5-53e190ff09c1 Hungary

5bb8fe2c-38d8-416b-b882-a9559ad0a618 Estonia

105e696e-bb05-45ed-bde8-4144b21e92c8 Croatia

96de5d22-360a-4e11-93b6-7046e61c142e Poland

e76c67af-e495-4206-989f-c73b4d29da59 Sweden

f201ebc1-df36-4ea9-aa8e-127386104cf9 Netherlands

7c942389-e530-43e4-b1c1-82df5ca0c959 Poland

a847afc1-00eb-4f19-bb65-370b369b598e Greece

b0871fcd-ed1b-44e6-bf51-eb873c11ebd2 Norway

24e7aa49-39bf-475e-a810-8af5c33e863d Denmark

11dcdc13-1539-4974-abc6-66e820e2c68d Germany

62ec2b9c-703f-443e-9f7e-b4bdb4e96608 Czech Republic

34c0ed23-1410-45a6-bc55-c46dabbe1e98 Germany

6786980f-779c-4452-95ea-acb791e1d5f5 Belgium

c4574c91-8bde-43b8-916d-5aa11e3c3ddc Germany

cb586e74-ad44-4e41-b63a-61f98c204b9e Poland

544363ba-4375-44f4-b095-7fe77faecec3 Finland

ba9c782f-630f-4667-b2ae-7b5f4daff7fa Belgium

587e541c-f09a-4720-b1ec-621aeaf7e731 Spain

9b4a6d17-2b25-4bb1-8b31-e93930f76a6e Bulgaria
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE416FRFF000XXX
E-Number (Norway):
4380832
EAN:
8056221014403
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221014403
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1390
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 94 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
Ekip Touch Measuring LSI
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
1SDH001821A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655