XT7S 1250 Ekip Touch Meas.LSI 1250 4p FF
XT7S 1250 Ekip Touch Meas.LSI 1250 4p FF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1250 Ekip Touch Meas.LSI 1250 4p FF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1250 Ekip Touch Meas.LSI 1250 4p FF
Product ID:
1SDA101136R1
EAN:
8056221014397
Catalog Description:
XT7S 1250 Ekip Touch Meas.LSI 1250 4p FF
Long Description:
C.BREAKER TMAX XT7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
0d8b533e-e80d-433b-8fbd-795b12cbbb54 Italy
Simplified SCIP:
7463c20a-dd04-49a1-8d72-69a977e5eac8 Belgium

e0668092-e743-4d47-92d4-f4c0299d82b6 Bulgaria

af03c082-3207-40a7-960e-47737840b840 Sweden

c0130282-95ac-40ab-8157-43fb08f14a05 France

02b871df-352d-4c4f-a011-5555ab43c1e6 France

384b52a6-5ad7-48ef-abfe-771af3413a4a Portugal

1760f427-14df-498d-b5fc-13867d7addd9 Poland

e6bf402c-14ee-4a77-94f0-e3964b296d11 Germany

d43c990a-20f3-4b7f-b07c-4b6b5dc24af2 Germany

14fa51f2-8541-450d-a20d-7c752be3acb1 Spain

618cfa00-5399-47b7-8bea-e3673f7a002d Hungary

036342a8-f360-4979-8677-c39585af4ea2 Poland

f8125b32-c153-41b1-bd3a-fb27450ed4ac Finland

a2c03bd3-6117-4bb5-8aca-7d50cbd8fb9f Germany

1c10d21e-31bf-4cb2-b39d-5a300b48aa95 Netherlands

89737dfe-9013-4ffe-96aa-41178a67c777 Poland

e0cdfe2f-d846-4944-8c2c-af8635fe41c5 Belgium

fff94f16-995c-4656-9630-6d6af69f7b41 Greece

92b1f1bd-7663-4ce4-9020-38f0f50bca36 Estonia

8ddfdb56-3e5c-49ad-bb2f-aae8892bca2d Denmark

a912d744-4daf-4f0a-8cf5-b8f3595a52fc Norway

7a981264-8490-4b94-bdc7-049f01cd3869 Germany

8db3ce86-08b0-4908-ad8b-3ea897115d20 Czech Republic

32956bef-a8ed-4cdc-adb6-534bfa6d0a6c Germany

82e4b3ce-c99a-4d66-ba44-4f5f4b6164f6 Croatia

c15ed868-1b11-4277-91a4-33119d79e13e Hungary

050fd50b-78e1-4973-8194-0c35d9f5b0c1 Sweden
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE412ERFF000XXX
E-Number (Norway):
4380831
EAN:
8056221014397
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221014397
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1390
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 57 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
Ekip Touch Measuring LSI
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
1SDH001821A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655