XT7S 1000 Ekip Touch Meas.LSI 1000 4p FF
XT7S 1000 Ekip Touch Meas.LSI 1000 4p FF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1000 Ekip Touch Meas.LSI 1000 4p FF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1000 Ekip Touch Meas.LSI 1000 4p FF
Product ID:
1SDA101135R1
EAN:
8056221014380
Catalog Description:
XT7S 1000 Ekip Touch Meas.LSI 1000 4p FF
Long Description:
C.BREAKER TMAX XT7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
d87c7c22-b36d-4214-ae2f-03a23aab9f7d Italy
Simplified SCIP:
f042971e-9f18-4aeb-a519-6cb84f892698 Germany

5ebcceef-e9a8-4ff8-b56b-3c64c756c926 Denmark

0dcd5c7e-f83d-4111-987d-c5537aa373ab Poland

3a511941-896a-402d-91e8-98f266350b31 Poland

795cb35e-c403-4a8f-a45e-b48d0b771220 Croatia

7b2c159d-7394-41e1-bbf6-6344accbf7a2 Greece

150c94db-4c9d-4102-a33b-8868feac2054 Norway

df7e76b4-b582-4879-a15d-8317c077c80f France

8525c322-10a1-4ac9-af87-8ec76126be49 Germany

b8df460c-8885-44a2-b042-027d146439e0 Netherlands

18343d3b-4c67-4e89-87a5-e4ac4aa576be Sweden

7344e914-d629-4d59-9b80-71aacaa8ff58 Germany

7b2c159d-7394-41e1-bbf6-6344accbf7a2 Greece

12a6339c-4041-4815-aaa5-2407242b1492 Portugal

e9e1cc97-f167-4407-8ee8-b33399511840 Poland

0dcd5c7e-f83d-4111-987d-c5537aa373ab Poland

853ecdc1-f881-494f-a8df-d6cf0603d542 Germany

7344e914-d629-4d59-9b80-71aacaa8ff58 Germany

90a14609-b7eb-4512-a4df-7b25e81f7dbf Germany

3bfea360-be89-4e3f-af2d-f9c96f633e75 France

3a968a0b-8828-4bcc-8664-4a872086c9ef Hungary

6a8faab2-5c4d-44a9-bf8a-4a88f56f0a28 Spain

1bd6c25a-f154-4f2d-9309-f60c820403c4 Sweden

3a511941-896a-402d-91e8-98f266350b31 Poland

df7e76b4-b582-4879-a15d-8317c077c80f France

18343d3b-4c67-4e89-87a5-e4ac4aa576be Sweden

90a14609-b7eb-4512-a4df-7b25e81f7dbf Germany

795cb35e-c403-4a8f-a45e-b48d0b771220 Croatia

31f8906e-2481-45be-adb4-5d68fa857187 Czech Republic

b8df460c-8885-44a2-b042-027d146439e0 Netherlands

cab7bd15-10f3-4844-bacc-2046615291a3 Estonia

3a968a0b-8828-4bcc-8664-4a872086c9ef Hungary

7250957f-c59d-4dda-9848-3a9c92fa70d5 Belgium

12a6339c-4041-4815-aaa5-2407242b1492 Portugal

a7257939-346c-45bb-9de6-33853b28efa1 Bulgaria

5645fd65-57ed-4145-bf08-21220a3a9e22 Hungary

cab7bd15-10f3-4844-bacc-2046615291a3 Estonia

3bfea360-be89-4e3f-af2d-f9c96f633e75 France

853ecdc1-f881-494f-a8df-d6cf0603d542 Germany

31f8906e-2481-45be-adb4-5d68fa857187 Czech Republic

ec7a910f-ae62-4c43-a885-d6c5d3749759 Belgium

368f448d-ae4a-475c-b47b-31c805442f91 Finland

e9e1cc97-f167-4407-8ee8-b33399511840 Poland

5645fd65-57ed-4145-bf08-21220a3a9e22 Hungary

f042971e-9f18-4aeb-a519-6cb84f892698 Germany

1bd6c25a-f154-4f2d-9309-f60c820403c4 Sweden

150c94db-4c9d-4102-a33b-8868feac2054 Norway

ec7a910f-ae62-4c43-a885-d6c5d3749759 Belgium

5ebcceef-e9a8-4ff8-b56b-3c64c756c926 Denmark

a7257939-346c-45bb-9de6-33853b28efa1 Bulgaria

8525c322-10a1-4ac9-af87-8ec76126be49 Germany

6a8faab2-5c4d-44a9-bf8a-4a88f56f0a28 Spain

368f448d-ae4a-475c-b47b-31c805442f91 Finland

7250957f-c59d-4dda-9848-3a9c92fa70d5 Belgium
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE410DRFF000XXX
E-Number (Norway):
4380830
EAN:
8056221014380
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221014380
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1390
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 37 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Touch Measuring LSI
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
1SDH001821A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655