XT7S 1600 Ekip Dip LS/I In=1600A 4p F F
XT7S 1600 Ekip Dip LS/I In=1600A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1600 Ekip Dip LS/I In=1600A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1600 Ekip Dip LS/I In=1600A 4p F F
Product ID:
1SDA101117R1
EAN:
8056221014205
Catalog Description:
XT7S 1600 Ekip Dip LS/I In=1600A 4p F F
Long Description:
C.BREAKER TMAX XT7S 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
07fe3a66-5e06-43c2-aedd-44bf2732ca61 Italy
Simplified SCIP:
be255d41-ab6a-4592-8624-5c61a6499bd3 Germany

e429eea8-c9e0-4fb6-9bc9-03f225a7543f Norway

cbd6eca2-45e4-41b7-827c-fa83ec32fd3b Finland

c609a635-abb7-4ab9-93d5-8c9f161e6e37 Netherlands

21ced86e-827d-403c-b0b6-d6583c061643 Germany

f4e6f02c-f01b-40c5-8ff2-43575c8e5106 France

2b2147b4-b1de-48e3-ac41-c5be9e699022 Netherlands

d55f6e49-477e-4e9e-a65a-7c9ea6cc9438 Spain

0b6392f7-4529-4527-9c47-b55a053057ff Germany

7ece85c9-2a28-4383-84b4-2c013f386f88 Denmark

d6b5ebd9-559d-49f8-9b32-e62621e890ee Germany

dde586ab-b1a1-48c8-8577-a4c03a502b17 Croatia

87d93679-1680-4b22-9a7c-a7be51485331 Czech Republic

79be4a29-711f-44b6-812c-7369baf6fddd Poland

d3323afd-2f3d-4aa0-8fa2-5687de2fe662 Netherlands

d84d6d75-4875-4f8e-a7ed-1a94b08e20ce Netherlands

fbfcefc9-7b72-454b-9885-ac4b676b73d3 Estonia

ecfeeff4-eca1-4fb2-a422-39054b6ac605 Greece

b71304ae-0485-4e71-8969-9f43d7deab58 Portugal

e6141605-b6f2-4fc6-8689-669d00f05d30 Bulgaria

f9830c09-49de-4681-bc13-afc9c3988087 Sweden

16421fa3-e264-484a-bfaf-90599411065e Poland

a4be5ac3-c648-4d8d-b85f-7cfe6ea5b221 France

935f4988-a680-4357-bb8e-e286e5cc65cc Sweden

6ef89104-2014-4007-8a51-0fc06140e500 Germany

b2bb1f47-17dc-4985-bd96-e3f3ad63eb8a Netherlands

8d472be2-983e-4687-b10e-5c71511e26a8 Poland
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE416FEFF000XXX
E-Number (Norway):
4380816
EAN:
8056221014205
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221014205
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1390
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 94 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655