XT7S 1250 Ekip Dip LS/I In=1250A 4p F F
XT7S 1250 Ekip Dip LS/I In=1250A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1250 Ekip Dip LS/I In=1250A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1250 Ekip Dip LS/I In=1250A 4p F F
Product ID:
1SDA101116R1
EAN:
8056221014199
Catalog Description:
XT7S 1250 Ekip Dip LS/I In=1250A 4p F F
Long Description:
C.BREAKER TMAX XT7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
d7a83739-8d12-443c-8d8a-168aeb130713 Italy
Simplified SCIP:
db16357f-a548-40d9-b149-3270fd321e89 Germany

1f9171f4-4f08-483f-9444-d0f3c6585027 Netherlands

9ba88f3a-67f5-47c3-93b2-b6a747a86325 Germany

e21e101e-e93b-43f1-8f36-f1c84033b567 Denmark

f4f760e8-f490-4125-8b04-b8d880a6e1fb Germany

c9082471-5f24-47ca-bbf1-447fcbda2949 Croatia

2e2a5615-193f-4849-934c-19539df01660 Poland

9625b39b-4db9-4d9c-8b4e-a1c40aff8442 Norway

ba4fc65f-cf6d-4023-bf44-b5081b1aae02 Finland

338e5209-8661-43a1-b3fb-2f799a0c259d Netherlands

de75d50c-0ca5-4eb2-8c0d-86fc08480924 Czech Republic

9699817a-bb5b-4806-adfb-9913473ccf2c Poland

6dc3a2d8-4f70-45ea-bae7-9be1ce2ff131 Netherlands

6e482252-f764-448b-af32-310dabdb6fea Netherlands

5c9dcd79-7c0b-41fc-95de-d95a950fee33 Estonia

ff0a4625-6231-4f13-8aea-ce9877f6a106 Greece

3a143e7a-6664-4071-8fcd-6c075c125c10 Portugal

c914ddd5-b4fc-4371-adaa-e5ec6cfeeae8 Bulgaria

ac4bcdca-9a7c-467e-b0d8-98f141d8b763 Sweden

9958aeca-d552-4efe-b598-43fa1129adcc Poland

6e6d1b38-8140-4255-91cc-9c2b6d8b0efd France

de01630c-954e-42a1-b65a-ae64a4cf4cf3 Sweden

d7e9e9a7-8274-41e5-b5c6-d23422acb75e Germany

cdee2dd4-56bd-4c45-b316-fda60ba949ce Germany

ff17c7e8-708e-48e6-9712-07db730bc329 France

f762f97f-160a-4bcd-8d75-459d332e58c1 Netherlands

ae0b8804-d668-4ff4-8cbf-b84334caef52 Spain
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE412EEFF000XXX
E-Number (Norway):
4380815
EAN:
8056221014199
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
17.67 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
18.6 kg
Package Level 1 EAN:
8056221014199
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1390
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 57 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655