XT7S 1000 Ekip Dip LS/I In=1000A 4p F F
XT7S 1000 Ekip Dip LS/I In=1000A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1000 Ekip Dip LS/I In=1000A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1000 Ekip Dip LS/I In=1000A 4p F F
Product ID:
1SDA101115R1
EAN:
8056221014182
Catalog Description:
XT7S 1000 Ekip Dip LS/I In=1000A 4p F F
Long Description:
C.BREAKER TMAX XT7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
42f245d8-9a8c-42c0-a67f-31c88dd9ea54 Italy
Simplified SCIP:
f0836707-a96b-4582-8821-d78f56eb4eb5 Germany

58bb55a0-5873-4618-acfb-bce73ab830d6 Germany

f06a1c5c-b3f3-44d1-b6ac-03cdb80004eb Croatia

efd40f5e-273c-41ea-a84f-881adea7ce98 Germany

182809cd-6adb-4fd7-8c1d-4fb3c45a7f00 Sweden

a67c1749-59da-4ce9-968e-917a54ef8980 Denmark

a1ba2127-0ff0-4fef-9357-f176da62e948 Belgium

91a885b1-8b7d-4bbd-953d-7082c37eb735 Poland

79d275d0-d296-454b-8a4b-df7b6b7d81d2 Hungary

35738d08-9d82-4abe-87ca-2e1acde79819 Finland

4b811756-0243-4815-b2a6-81fbba70c68d Portugal

d964d531-0cb5-493a-a591-38352b66507c Greece

50dc1d57-4449-4a8e-b5f5-472a1740c6dc France

41da6c8c-fa02-483c-aa69-88445a6c6d25 Germany

5e7d7cec-b487-4f5f-a9d2-62c9df3ca676 Netherlands

422a30df-83bb-4a57-899a-11dd4bff5114 Sweden

5af76c49-0b7b-47cb-b815-b82f98300bf6 Norway

143c2878-9f80-4bda-ba6e-75edfbd95282 Poland

1273fc1e-60e0-42b0-aedb-76fa5e395834 Bulgaria

f37d62e9-7f97-493d-a7f0-ecf4900cb0af Germany

933e10b1-5174-4496-8a91-cfc87dfb454e Poland

98b66360-d08b-4e84-9c1e-76c9caba9096 France

59969426-6b38-4386-a14c-bd195e764b71 Hungary

a784ee76-c62c-47c0-8b87-6c2750c2a0d0 Belgium

a319e44c-8583-4c1b-8266-d5abfeccd9fa Spain

66e6b1a6-07bf-44b7-b0d9-9eb0b2ac8297 Czech Republic

a165b5e8-2463-45d1-acb1-c3da8390a80a Estonia
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE410DEFF000XXX
E-Number (Norway):
4380814
EAN:
8056221014182
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221014182
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1390
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 37 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655