XT7H 1600 Ekip Dip LS/I In=1600A 3p F F
XT7H 1600 Ekip Dip LS/I In=1600A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H 1600 Ekip Dip LS/I In=1600A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H 1600 Ekip Dip LS/I In=1600A 3p F F
Product ID:
1SDA100893R1
EAN:
8056221009478
Catalog Description:
XT7H 1600 Ekip Dip LS/I In=1600A 3p F F
Long Description:
C.BREAKER TMAX XT7H 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f93cc12e-be54-42d5-92d0-24cab2edb8a0 Italy
Simplified SCIP:
8544225f-0578-4d0f-9d1c-de70aaa0c846 Germany

38187446-f0bf-417d-812e-a69db40b1ed2 Norway

ac6a3cfa-6e30-46f6-8350-b8a38e8ec70b Finland

305ad65f-c58a-45f2-a28b-ba0018d3e15b Netherlands

9d1cc58b-c9ee-4d04-98fb-fb3f76af2223 Croatia

4396c417-19a3-432d-9285-11655237ea79 Czech Republic

658cb9dc-cad4-448c-969e-9170999cd74e Poland

09323a01-ad74-4526-a4a9-bfd368adb5a4 Netherlands

3b2304d1-19c5-4df5-be74-df71621a6545 Netherlands

8760fec2-b853-495e-a72d-ee287dc5e2a8 Estonia

371b73ee-caf2-45fe-bfe7-16e42cdda502 Greece

15270ccd-ff6a-4000-8768-10087de82adc Portugal

435d15d6-bb9b-4b9e-9164-66a37c909175 Bulgaria

5471a475-f0ae-420d-a594-8da0efc67cfa Sweden

ff5ee69a-157e-45dd-8f17-97678b9276ad Poland

fa3c4199-5d32-4768-99ef-23f41de6910c France

1cdceb41-8e3b-48df-af3c-058656b054d6 Sweden

b6b10986-431e-4fa1-a51a-fd844fb989de Germany

835dc94c-eccc-464c-b5ec-b0be3fd646f8 Germany

58495437-b981-45f5-b026-ac754f5f55d4 France

bae7ab5f-d4e0-4de6-8870-af54a4153c5b Netherlands

fd710e29-acfd-4caf-b832-ee95c7f5e912 Spain

39a83638-1a7f-41fb-9555-a24a2282f1bc Netherlands

9b71e228-6564-4f71-b5af-d2b6010bacd6 Germany

a0678e6e-37f9-496a-9cd4-799e2ab21b75 Denmark

dad74eb3-7df3-4c80-9c1b-e184786ef86d Germany

57fc508f-c939-4d81-972f-825ed9bb2804 Poland
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7HE316FEFF000XXX
E-Number (Norway):
4380650
EAN:
8056221009478
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
9.7 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
11.2 kg
Package Level 1 EAN:
8056221009478
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1336
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 94 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655