XT7H 1250 Ekip Dip LS/I In=1250A 3p F F
XT7H 1250 Ekip Dip LS/I In=1250A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H 1250 Ekip Dip LS/I In=1250A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H 1250 Ekip Dip LS/I In=1250A 3p F F
Product ID:
1SDA100892R1
EAN:
8056221009461
Catalog Description:
XT7H 1250 Ekip Dip LS/I In=1250A 3p F F
Long Description:
C.BREAKER TMAX XT7H 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
580fae2a-c3ba-4b42-ab14-ca1cc975851d Italy
Simplified SCIP:
c44b936e-9505-4140-819d-0b42762906ad Bulgaria

8109167c-c6a6-48b3-8432-8dc796f763e8 Belgium

f418b314-605f-4346-a973-ff6f5ead9e05 Spain

574b10a5-0942-47a1-abf7-31d8a0a0a051 Hungary

b518bda8-cd32-43c2-bd02-5966a740fd00 Germany

028c4ca3-816a-42ee-bc68-f4f9c4ff9ef1 Croatia

4f3f505d-7e5c-4ec7-b661-b57f043cd0a7 Denmark

a653df3c-0cec-430d-a7bb-3f7d0a54bc1f Sweden

b0211a01-261b-4d4a-8934-66c4caf41983 Germany

2e79ffb6-8334-46ac-8aff-85365320f19b Czech Republic

a3936aa3-4c06-47e5-8c2f-b5a4bfe001a7 Estonia

c5478838-8337-42bb-ba41-310ae23210f4 France

112187c8-8373-45fd-ab28-f85875c57ca5 Germany

86cc839a-d2aa-46c9-b10e-8ad02c1f8580 Poland

7c21f5e5-d586-4c97-b606-f53ab4b112d4 Sweden

c2a8e84e-15e9-40ad-8b11-98ee608c832c Norway

7ad387e9-5619-463a-85c7-0c4f18be3f56 Netherlands

bfb70974-8051-45a5-965e-2c03c8274196 Poland

a86571e3-b743-4641-8633-83d84466408a Germany

2210dcee-8d13-4789-aa04-c6fb2c505311 Greece

3b05ffee-71b7-47bf-a49b-45b074d38574 France

b5afe6e9-b4a5-4e5c-ace4-e79fdcd46cad Germany

7a7c6dd8-d7ad-4804-845f-621a21495e8b Portugal

c0d9ece0-08cd-4a7a-91ab-7f3746d2b07c Poland

4a9f6883-7a51-4958-a38a-391d8145e4ae Finland

671b6e70-b137-45a7-a9cf-62c68985d960 Hungary

514e9774-c0f9-42f4-9acb-a4915654f17a Belgium
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7HE312EEFF000XXX
E-Number (Norway):
4380649
EAN:
8056221009461
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
13.646 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14.364 kg
Package Level 1 EAN:
8056221009461
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1336
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 57 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655