XT7H 1000 Ekip Dip LS/I In=1000A 3p F F
XT7H 1000 Ekip Dip LS/I In=1000A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H 1000 Ekip Dip LS/I In=1000A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H 1000 Ekip Dip LS/I In=1000A 3p F F
Product ID:
1SDA100891R1
EAN:
8056221009454
Catalog Description:
XT7H 1000 Ekip Dip LS/I In=1000A 3p F F
Long Description:
C.BREAKER TMAX XT7H 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c7adc450-7c62-4b47-a218-358250359874 Italy
Simplified SCIP:
69f68f47-f21e-47f5-9ca0-6e8c0928e84c Germany

c33c1d36-fa43-43cf-9c85-cebfbdafdf3a Germany

d1a6d471-f4b1-4291-9663-329cdc68d637 Croatia

510b9bfe-eb47-41c8-af8c-22150b7f045a Germany

9f00d09c-8c66-4437-8b48-4d603b4242fd Sweden

43ebae0d-dde1-43c0-8bd2-3115cee06037 Denmark

a12fc07f-264d-43ed-8966-3d32431105f6 France

8283aaf8-4996-48fa-8f3b-a5932321a0de Hungary

cced478c-5722-4c04-aacf-22967257e1e3 Spain

d7439a7c-6c3c-45fe-9243-778659843536 Belgium

44ad47c4-f6da-42c6-a530-1d094de3ff32 Finland

f423e1b7-508b-4600-add4-0949d5316c4a Poland

c8a724f8-7b8c-4825-b69f-a24a08dbb42d Hungary

8394b928-a7fc-4244-86bd-de98747be79b Germany

2bebe18a-1b10-4942-8dbb-e341d275f67d Belgium

79acb41b-b2c1-4344-8ef9-f636ccc7e6bf Greece

19bf4dd5-7c1e-4138-9ef4-64321cc50ed2 France

ebf4ea99-f1fe-4b63-b61f-fe7ada1e2bff Portugal

40740a07-db56-4ca3-92ab-bd199366bc32 Germany

dbf546ee-369f-43a4-86ee-dee5112cc707 Bulgaria

ed99c4f3-b15e-401b-8841-92bf9ffaa83c Poland

34679eb2-2557-4a33-8016-7a11c79cca5c Poland

c1eac959-7b1e-4879-aa05-f5052caa6f91 Norway

bef336a6-0e89-40d2-ac91-cdfa77882082 Netherlands

6ead95d1-97cc-4da0-adcf-1128bd875f08 Estonia

1d7ecc3a-0ce2-4d23-9a8b-b1c72809c56a Czech Republic

bd1b7740-772e-4d6d-8370-8445ec01924c Sweden
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7HE310DEFF000XXX
E-Number (Norway):
4380648
EAN:
8056221009454
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
9.7 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
11.2 kg
Package Level 1 EAN:
8056221009454
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1336
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 37 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655