XT7S 1600 Ekip Touch Meas.LSI 1600 3p FF
XT7S 1600 Ekip Touch Meas.LSI 1600 3p FF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1600 Ekip Touch Meas.LSI 1600 3p FF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1600 Ekip Touch Meas.LSI 1600 3p FF
Product ID:
1SDA100849R1
EAN:
8056221009034
Catalog Description:
XT7S 1600 Ekip Touch Meas.LSI 1600 3p FF
Long Description:
C.BREAKER TMAX XT7S 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
28e5f741-7cfe-4913-8791-0a33f6e87d30 Italy
Simplified SCIP:
f3215e15-cdab-4819-8ecb-27991d7c1c13 Poland

f95c06ae-ac0b-4b04-81f5-0f6d9f5888f7 Bulgaria

fcd881d7-75ac-448c-af87-0ef94d9ba8f5 Belgium

5c72f7c5-8854-4a13-a409-792fb31bf94a Sweden

0d8c2f1e-d25a-4adb-a839-e4f1c49f636c France

82759a6a-537f-40e2-8c0d-e4e8f661f66a Portugal

0f600902-19bc-4206-87f6-cac08b506d17 Germany

0bc0b4fb-b14f-4068-a118-cd976598db71 Netherlands

b1875e6c-513c-40bd-9fe4-49a70fec5957 Poland

2905dfd8-0827-44ac-89f7-3daa131ed136 Hungary

b8378177-2341-4698-8926-801d73d70d12 Estonia

aee9668f-d691-4632-8267-83574ad4ada5 Greece

cc563bf4-1eaf-4140-97ac-3db439f7e04b Sweden

d46a4ab3-e76d-4a2a-b098-c5004f0334d9 Croatia

09010b28-3ae4-48f4-b157-c1ad75af110e Poland

afc4980f-6f9c-44d7-940d-5a484af3d87f Norway

5bbbd8da-0592-491c-896d-d0d3cb442e1b Denmark

0412a8a9-3f47-4f1a-aa5d-d8a8597e7b80 Belgium

77701882-f566-46ae-a8e9-16dc28205ab2 Czech Republic

23af1829-b3f1-4c08-829a-c0476bc27e62 Germany

139f34ba-a313-497c-b334-28ba5cadb090 Germany

b4acd8f3-9acb-42b3-96c5-84d88f4cadc9 Germany

ce64d80a-1932-4774-ab5b-0d90f5e8d347 Finland

82055e95-dac4-47b6-a891-7b9f3008ee2d Spain

e0a34f84-c90d-4d7e-aff1-c9dbe7c27f9c Hungary

76b167de-b526-412e-9476-d5150c8c58fc Germany

8268fe91-f67a-4f4c-be35-b1760bec0b45 France
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE316FRFF000XXX
E-Number (Norway):
4380638
EAN:
8056221009034
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
9.7 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
11.2 kg
Package Level 1 EAN:
8056221009034
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1336
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 94 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
Ekip Touch Measuring LSI
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
1SDH001821A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655