XT7S 1600 Ekip Touch Meas.LSI 1600 3p FF
1SDA100849R1
8056221009034
C.BREAKER TMAX XT7S 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1600
Yes
UL 2799 Zero Waste To Landfill Validation available
Design for Closing Resource Loops - Standard EN45555 - 64.1 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Operation -40 ... 125 °C
XT7SE316FRFF000XXX
4380638
1 piece
85362090
210 mm
268 mm
166 mm
9.7 kg
box 1 piece
280 mm
350 mm
360 mm
11.2 kg
Power Distribution
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
AC
3000 cycle
60 cycles per hour
10000 cycle
3P
at Rated Operating Conditions per Pole 94 W
1600 A
8 kV
1000 V
690 V AC
(220 V AC) 85 kA
(230 V AC) 85 kA
(240 V AC) 85 kA
(380 V AC) 50 kA
(415 V AC) 50 kA
(440 V AC) 50 kA
(500 V AC) 45 kA
(525 V AC) 45 kA
(690 V AC) 30 kA
20 kA
Ekip Touch Measuring LSI
EL
S
IEC60947-2
XT7
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409