XT7S 1000 Ekip Touch Meas.LSI 1000 3p FF
XT7S 1000 Ekip Touch Meas.LSI 1000 3p FF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1000 Ekip Touch Meas.LSI 1000 3p FF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1000 Ekip Touch Meas.LSI 1000 3p FF
Product ID:
1SDA100847R1
EAN:
8056221009010
Catalog Description:
XT7S 1000 Ekip Touch Meas.LSI 1000 3p FF
Long Description:
C.BREAKER TMAX XT7S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
95c31750-d3e2-4b98-b733-67deda623344 Italy
Simplified SCIP:
fa4df3fa-16e5-4ba5-b860-e552499df39b Germany

3fb2647e-f21b-4ae7-93e2-af0f863301ec Hungary

98429ede-8bfe-4432-894d-fb1bcf4197a7 Greece

96b611b2-31e9-4d32-b553-6a6017bf39d1 Sweden

0fcb4d95-1e79-4c57-8cd8-b4eaa681f3b0 Bulgaria

abd867a9-3ccb-4d82-a75a-ea8f8cecb0f0 Portugal

5d134a95-3396-44e5-82a9-2065b1523d47 Denmark

298afff6-8c28-42a1-8928-7d1144ca1951 Germany

71219384-fafc-4039-811c-f39041ab0686 Poland

2f35b30f-1fcb-450b-8704-e6039114ff58 Netherlands

28980252-718d-4538-af72-f62780904162 Spain

cdff250e-4a92-4012-8a4b-74b680f61dbb Belgium

f520d8af-0997-4e2c-a6fc-ace4bd80866a Germany

2c8bbebc-7ae6-4893-a3bc-7590f70fe167 Hungary

ee500c3d-abef-4b27-9bd2-80bac3818ce0 Poland

92a78ee4-d73f-4775-8f58-83cfbd490025 Belgium

37de5c74-1e8f-4294-b4b7-a49db3782dce Germany

177a9b3e-c47a-4285-b0ad-168171554569 Germany

e2e1cfef-642e-4191-80f5-d74c3d9079b5 France

30ebc3bd-d20d-458a-87c2-0a27a80294eb Norway

18dd18e7-a884-4acd-ac5f-9ee52dc9641d Poland

2c6de2cf-763b-4406-8bb9-e9062c688be4 Sweden

c3194731-08b4-4b68-b6f5-9ea56762874f Czech Republic

75ca28a3-3dfa-401a-9680-e9f0bc795cc4 France

a977cb02-c29d-4295-9a10-b97e94b1fb28 Finland

0ea5ed96-4969-4019-8fa1-e693c7a43ada Croatia

c815342b-c547-483a-81ff-57fcdd48ba5d Estonia
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE310DRFF000XXX
E-Number (Norway):
4380636
EAN:
8056221009010
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
9.7 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
11.2 kg
Package Level 1 EAN:
8056221009010
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1336
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 37 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Touch Measuring LSI
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
1SDH001821A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655