XT7S 1600 Ekip Dip LS/I In=1600A 3p F F
XT7S 1600 Ekip Dip LS/I In=1600A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1600 Ekip Dip LS/I In=1600A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1600 Ekip Dip LS/I In=1600A 3p F F
Product ID:
1SDA100829R1
EAN:
8056221008839
Catalog Description:
XT7S 1600 Ekip Dip LS/I In=1600A 3p F F
Long Description:
C.BREAKER TMAX XT7S 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
540632b8-48bd-4d35-8cb0-97af798c9036 Italy
Simplified SCIP:
e59c429a-6109-4e4f-9b8c-f3616ff09331 Spain

350688b5-7787-468f-9546-e9809ccf69db Belgium

d14ffbd2-9a6f-4a2b-8b72-9106238c0994 Croatia

991db492-d9dc-49e8-96dc-46afbea008cd Germany

3f05e165-a623-4902-8516-0fa87526c1fc Portugal

762110cd-f7c3-4935-8954-3eea1f3a69ef Germany

71ed4d97-203a-45a6-bdc0-d0a1ca21dd64 Sweden

bee2e566-c127-4972-b50f-dd465b87c093 Germany

b00997e4-68ed-4e05-bb97-18dd7c167851 France

02c41f35-2bb9-4678-86c5-24f75ca35388 Estonia

d139257d-58a8-4480-829f-f733d9d14c57 Germany

2df74f5b-b64f-411e-b3aa-79ab11ec47f5 Czech Republic

079261a1-aa79-4e85-896f-c3c2542882bf Germany

b26658fb-6215-4fc5-90d7-89bfca77fa9a Norway

1b5fa7d1-e2c8-475f-aa07-764356d6c84f Poland

71c5a546-5c27-43ff-b28f-2f2f4d3d9ab0 Poland

e109350e-b3d2-400f-8ff3-87f77db7cd06 Sweden

094661b0-995e-49d2-b9f4-0dd345d3d26d Netherlands

67a4093a-9f8e-4a2e-bdc0-a9f013cb727a Bulgaria

c85c914b-9167-4746-bfb3-e60399fad9bc Greece

cb72a1dc-4972-47ab-8e98-3d0e075ffda1 France

1c8587b4-e066-4cbd-a091-d7266cd1f861 Hungary

aaee6d65-2ca2-4a59-aa72-7dadb953a94f Denmark

acf3d6e1-cbc3-4d23-8806-f6c3bd67363e Belgium

d251364d-fd3d-44f3-929f-7349b93b2026 Hungary

54225037-98b1-465e-9ed6-b75324163256 Finland

f52e7ee8-42ee-4f46-bf5f-73fb802712eb Poland
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE316FEFF000XXX
E-Number (Norway):
4380618
EAN:
8056221008839
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
13.614 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14.33 kg
Package Level 1 EAN:
8056221008839
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1336
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 94 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655