XT7S 1250 Ekip Dip LS/I In=1250A 3p F F
XT7S 1250 Ekip Dip LS/I In=1250A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1250 Ekip Dip LS/I In=1250A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1250 Ekip Dip LS/I In=1250A 3p F F
Product ID:
1SDA100828R1
EAN:
8056221008822
Catalog Description:
XT7S 1250 Ekip Dip LS/I In=1250A 3p F F
Long Description:
C.BREAKER TMAX XT7S 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
659357b2-430e-43e0-82a3-2e7c44b0f8c5 Italy
Simplified SCIP:
880b8803-52ae-4d94-b5ab-091c0f59a892 Germany

3c8923ac-ad55-4b3f-955f-dbee15c51f86 Poland

d5b5d2db-348e-40c8-b7e8-5295ea4141e7 Norway

dd2ab85f-7f3f-4517-bb99-e7d2540d7276 Finland

0d249bb6-a903-4b46-b509-ce5435af61b8 Netherlands

8bfb998c-fe43-4100-812e-6c742bb0a94f Germany

36243cd0-6631-430c-93d2-33232844f7a9 Denmark

409d366c-8db4-4731-8f64-63f736de9d17 Germany

367f2fa2-af4f-4b6b-8c35-f8b478fe366b Croatia

ec54c558-55ce-4f08-b170-5fd6cabcae90 Czech Republic

c738092c-8134-4868-a783-00d2ec6c8725 Poland

82cc2556-19b4-4728-aa33-1f97cedd89e5 Netherlands

6714a551-b0a7-42cc-83c9-5db21ed613dd Netherlands

c1a7008d-3c43-4e4d-8e2b-a3d7e82b186a Estonia

47659d22-e3ee-4084-9743-c531a5ff0ae0 Greece

bc67820f-2ae8-4c09-bd06-aa6fd5c4434e Portugal

20cb4f86-ff78-47d9-adf4-c7dcd9a12194 Bulgaria

055011bd-ef75-482f-9012-cf5eae8112ed Sweden

75163275-580d-499f-a463-028898457c23 Poland

85c54814-a5c9-4c89-a02d-5160438b23b5 France

48365389-37aa-41ad-82af-7a684dc48aba Sweden

4d716284-7771-4e14-8e4a-d47575a42efe Germany

404eee7c-992a-4f40-9e28-906315ca7852 Germany

9df46d60-a21f-45b3-944e-ce35fb2a4006 France

301641f6-f5ca-47a5-88cd-6db538348cec Netherlands

983946b4-88ec-4a16-9b37-b82337404f0a Spain

3339d977-9a17-4bb6-8af8-65e6df910145 Netherlands
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE312EEFF000XXX
E-Number (Norway):
4380617
EAN:
8056221008822
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
13.585 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14.3 kg
Package Level 1 EAN:
8056221008822
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1336
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 57 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655