XT7S 1000 Ekip Dip LS/I In=1000A 3p F F
XT7S 1000 Ekip Dip LS/I In=1000A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S 1000 Ekip Dip LS/I In=1000A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S 1000 Ekip Dip LS/I In=1000A 3p F F
Product ID:
1SDA100827R1
EAN:
8056221008815
Catalog Description:
XT7S 1000 Ekip Dip LS/I In=1000A 3p F F
Long Description:
C.BREAKER TMAX XT7S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2357
Environmental Product Declaration - EPD:
9AKK108468A1895
9AKK108468A4404
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
fabf7842-2df7-4e70-99ce-8c4afd843991 Italy
Simplified SCIP:
10ecc01a-c46d-49ec-af43-da022aca67de Germany

36fa2a4c-757e-4bc9-9b61-b2bb94db0a5e Norway

01475c35-6511-472d-99ac-0a6c845f942b Finland

d1eafab7-7b2a-42e9-bdd3-5ed5fef7d489 Netherlands

19cd2a5d-555b-4fb8-a1db-6a2d7eb9ce57 Germany

9de92700-7c8c-4315-b7e8-39852dabeaee Denmark

48aa35a2-f028-4819-a74d-852f987318a5 Germany

936bd332-ca0e-4816-ae58-89dedd13f013 Poland

484fc294-4092-4946-a2c7-12c0ccf6f287 Croatia

e14547bc-e781-4acb-8bee-c000135265f2 Czech Republic

8c2d38cc-f4c3-4940-aebc-d64ead7271f3 Poland

bf51727c-7184-4300-8bb3-a6d13ada6b7b Netherlands

4fdccc24-5ad7-4a12-a1c1-344e9a81200c Netherlands

15df2bc4-b9d1-4c82-8a5d-6c1e6011bba7 Estonia

26c2b8e3-6fcf-4090-b161-4922bf165e6f Greece

789aa073-940c-49ce-a2e0-681989e9c5f5 Portugal

aa2a5556-6278-488f-9b35-9c85fc2a45c1 Bulgaria

8b966ac8-b22c-461e-949e-638580fdbd6f Sweden

8c29e62d-7b35-477d-b5d2-cc07c5645240 Poland

c171cab7-4ecb-4e00-952a-bd9ff59bb046 France

696e54f2-de0d-4059-8eab-d2a38a206f0b Sweden

ffe0c37b-302e-496c-a6c4-c17f1dcedb1d Germany

d96d9cce-4010-442a-9bd7-de8a9948631d Germany

c9635a5e-bdef-423e-8d8b-ae97cf828564 France

88e4ea9e-d0bf-49c3-8e06-8cdd974251c9 Netherlands

45ebc429-d279-4ff0-8501-e4e1a30d9c59 Spain

4eaefb0f-eb23-4473-9580-96195835e629 Netherlands
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT7SE310DEFF000XXX
E-Number (Norway):
4380616
EAN:
8056221008815
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
166 mm
Product Net Weight:
9.776 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
10.29 kg
Package Level 1 EAN:
8056221008815
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1336
1SDH002065A1338
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 37 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
Mechanical Drawings:
1SDH002013A1101
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655