XT6H 800 Ekip Dip LS/I In=800 4p F F
XT6H 800 Ekip Dip LS/I In=800 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6H 800 Ekip Dip LS/I In=800 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6H 800 Ekip Dip LS/I In=800 4p F F
Product ID:
1SDA100776R1
EAN:
8056221008303
Catalog Description:
XT6H 800 Ekip Dip LS/I In=800 4p F F
Long Description:
C.BREAKER TMAX XT6H 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2356
Environmental Product Declaration - EPD:
9AKK108468A9752
9AKK108468A2295
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
466e46b7-8a50-47ac-a9fb-834c296e2a7d Italy
Simplified SCIP:
97e5cf46-357e-4c40-8530-b2a425665957 Greece

6e42f13f-e73f-43dd-8fc3-0f71b72912b2 Portugal

87904fea-0aeb-4b69-8051-63be9ec4d8f2 Bulgaria

3311767e-9f28-42d5-bebc-e8fbaccb4bda Sweden

f60930b0-0e7f-40e8-87d1-7b1c7c9574d8 Poland

7cf5ce48-a0bf-452a-8175-5ee19cff46fb Germany

b6fa6e18-71c7-4699-9976-3235ee90010f France

3c642705-0bd0-45fd-a76c-a34a17bf3b28 Sweden

c5146db8-2eec-4d10-8c3f-a77652a520a8 Hungary

ca6aee36-f352-4e2f-a3f2-277dfa0b5766 France

0b02ea03-c4a3-4e4d-a11b-b90ea9adcd27 Hungary

91355cba-c1a3-4160-83c5-2c21490eb7fb Germany

d6d5e8cd-f812-4b74-8749-00d894a76ba8 Croatia

e346037c-4183-44ce-8a69-7ef023834c82 Denmark

dea12b3a-cf42-4482-b41b-84c16d97d0fb Czech Republic

a9126846-2978-4795-aa49-bf075424d43c Poland

c8be8a47-b754-46b4-9324-89edd5b3de5f Belgium

d2b10f40-cb27-4171-b88d-2ed965d76c06 Spain

5e79b1d1-e64e-4cbf-b2ea-8ca20b755e88 Netherlands

ae934029-bd19-461d-a42a-38718dfcda33 Germany

b54ea345-cca9-435e-88fc-391c4349c44c Norway

5e7a38a9-33f0-4044-95af-46eada7a5d79 Estonia

4ccbd770-ec0c-4311-9bc9-3879bef84671 Belgium

9bc37472-7d60-4374-b22c-8cba722c1eac Finland

32c70a9d-cd39-472e-955f-5c63eded43d2 Poland

b138e6d0-1789-4203-b470-56186934c13e Germany

0a35e331-2459-49d0-b9c5-9c58c8417983 Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6HE4800EFF000XXX
E-Number (Norway):
4380589
EAN:
8056221008303
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221008303
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1214
1SDH002065A1245
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
53.4 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 25 kA

(250 V DC) 2 Poles in Series 70 kA

(500 V DC) 2 Poles in Series 50 kA

(750 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2825
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655