XT6H 1000 Ekip Dip LS/I In=1000 3p F F
XT6H 1000 Ekip Dip LS/I In=1000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6H 1000 Ekip Dip LS/I In=1000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6H 1000 Ekip Dip LS/I In=1000 3p F F
Product ID:
1SDA100764R1
EAN:
8056221008181
Catalog Description:
XT6H 1000 Ekip Dip LS/I In=1000 3p F F
Long Description:
C.BREAKER TMAX XT6H 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2356
Environmental Product Declaration - EPD:
9AKK108468A9752
9AKK108468A2295
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a49fc7b8-f5ae-4da9-bab4-c2f280658914 Italy
Simplified SCIP:
04790088-faef-4c2c-b4d0-7f6f5b6b73b4 Germany

d9232e38-b10e-4ad7-9130-e1cf03508ed4 Denmark

f83bbd15-1f88-4082-a928-5e92b0919872 Croatia

f8bd5ddf-16d8-451e-aae6-894eb7ca42f8 Germany

1c0ba1b5-75ca-42b8-add4-e78096450ac6 Belgium

697eedc4-3001-48e7-9957-c9eeb74981f5 Czech Republic

2711241d-2c17-407c-9d65-10d66aa8fc8d Poland

419658d2-f19a-4744-8e25-5f0f89885ec2 Netherlands

d43c3ea8-11a5-4b9d-8b56-0d7707b2b382 Poland

26fd0979-b451-46df-8c6b-8fc66204e6fb Finland

25b796dc-c351-456c-b1b6-bd8a0e9a9c56 Germany

bb1a2feb-a75e-439b-abe5-bd1b2fbb905f Germany

885282e2-3949-4218-988f-ece63a0ac73c Hungary

3f0a94a8-2d03-40b3-845b-8cf26bde4a5b Spain

e89b31fc-e138-4f5d-9d42-d32a9dfb8ae3 France

94fac375-2bb5-4f2e-aee6-f6ce88fa0094 Belgium

480fb4ce-882a-4848-aeb5-b91ffdd20605 Hungary

cc126bfc-0ae1-44da-aa53-07ccdba54934 Norway

2238df2c-1871-4e97-a116-818339d0b7a1 Germany

0e8ee78e-9180-4798-af7b-e01e21c3382a Sweden

1f46554c-dec4-4f6a-b494-e9508c80ccb0 France

bc2ed4db-39e0-4738-8bc4-089a3042f69a Poland

0b38cab8-0f23-401b-afb9-b978bebe38f9 Sweden

f7c12876-afe1-4856-9a12-49d9f5bd61d9 Bulgaria

27ec3a81-3ea1-4e07-a470-f07c466f2a40 Portugal

476bfb67-bfe9-4040-a277-901944391e5a Greece

a0117c8c-09fd-4198-8cb6-4edf9a6b363c Estonia
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6HE31K0EFF000XXX
E-Number (Norway):
4380536
EAN:
8056221008181
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8056221008181
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1190
1SDH002065A1245
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
83.5 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 25 kA

(250 V DC) 2 Poles in Series 70 kA

(500 V DC) 2 Poles in Series 50 kA

(750 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2825
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655