XT6H 800 Ekip Dip LS/I In=800 3p F F
XT6H 800 Ekip Dip LS/I In=800 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6H 800 Ekip Dip LS/I In=800 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6H 800 Ekip Dip LS/I In=800 3p F F
Product ID:
1SDA100763R1
EAN:
8056221008174
Catalog Description:
XT6H 800 Ekip Dip LS/I In=800 3p F F
Long Description:
C.BREAKER TMAX XT6H 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2356
Environmental Product Declaration - EPD:
9AKK108468A9752
9AKK108468A2295
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
2f544e2b-2fd0-4e11-82c7-d92969ff12fa Italy
Simplified SCIP:
7d7d6060-111b-4fef-ab72-62eaf83e62c2 Greece

cbf3049a-57f0-4cc8-8c80-10eb3562fc14 Estonia

d3d253c2-57a1-4db7-8fc7-c8cc3a960571 Hungary

f572a401-b262-4fff-b3d2-25bd8a913bbe Germany

ac087d88-2114-482d-80aa-6eac6bc02155 Poland

2e2a5fa0-d8e2-46c9-80d0-08030cfbb2aa Netherlands

f3c65d85-cfe5-4c19-b17a-363cdbd4718c Czech Republic

6b338e85-37de-441a-b193-a03111f9c5d9 Croatia

dbfd7511-99f0-409e-bb23-00dae740a2e2 Poland

5c5f9d92-f01e-408f-9c59-d8da0c3fa3b8 Finland

fd8b1ae5-a6e4-4272-9f31-82834ad33242 Denmark

cdd7a0e3-b97a-4ed5-9d16-4ebf5a764e3d Germany

c58b9a33-cb62-4625-80ff-caf58f46f841 Belgium

419c4c35-f3dc-4e77-a5fc-0a0c23b133f1 Germany

20b7a723-0096-46ec-b0fe-965c932df403 Belgium

9e82659b-9495-408b-9bef-41ca4fd01554 Spain

e3864f3a-dcf0-4f0d-999b-839f4507818b Hungary

fa2a6d6f-f550-45ad-8df4-0182b91943f0 Germany

8d92ca52-ee18-410d-88e6-b0bf9b92e325 France

b3a11715-ec2d-49b4-88ec-879df9c23ce5 Norway

542a4944-0400-44d3-ac61-24f193ac2fda Germany

0b80b7b1-064c-43fb-99c0-1f645b95f7aa Sweden

4b3dcc5a-7620-414b-bccc-a05943b416ca France

b55f02e4-a9be-4f85-9848-cf2e7f039a60 Bulgaria

0ce3a5be-f83f-4014-808b-c0669281cb34 Portugal

8cdb7db7-726d-4897-8265-c801851d61b9 Poland

fc485290-025f-4237-8a52-9a96f5468630 Sweden
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6HE3800EFF000XXX
E-Number (Norway):
4380535
EAN:
8056221008174
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8056221008174
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1190
1SDH002065A1245
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
53.4 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 25 kA

(250 V DC) 2 Poles in Series 70 kA

(500 V DC) 2 Poles in Series 50 kA

(750 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2825
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655