XT6S 1000 Ekip Dip LS/I In=1000 4p F F
XT6S 1000 Ekip Dip LS/I In=1000 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6S 1000 Ekip Dip LS/I In=1000 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6S 1000 Ekip Dip LS/I In=1000 4p F F
Product ID:
1SDA100755R1
EAN:
8056221008099
Catalog Description:
XT6S 1000 Ekip Dip LS/I In=1000 4p F F
Long Description:
C.BREAKER TMAX XT6S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2356
Environmental Product Declaration - EPD:
9AKK108468A9752
9AKK108468A2295
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
38436293-e363-48b4-ae6f-1abaab78476d Italy
Simplified SCIP:
47bd3391-00a1-46d9-9231-05b183592e85 Belgium

66da03b7-90a3-4b56-8f13-184d84097ba3 Netherlands

279e39c6-4b46-4146-aaf3-28c1a45b3227 Hungary

44ccd390-9b6f-4cc5-9e0a-ec602e99b090 Croatia

cccd2b02-ca3f-4d6f-9fa3-591da824a3e4 Czech Republic

46f2e050-161e-4c84-9dad-95c0608de14d Poland

491623a0-a079-4ca1-b165-1ab9e7a39acd Poland

8583becd-2a98-41ed-9fb1-301ed83050d8 Finland

1ab3962d-ba51-4925-9651-9ec31ebef12f Belgium

28a75dbd-fe9c-4b23-8793-a2f08b2763bc Germany

f0919e3e-b2cd-43df-8247-97c7c104ed18 Denmark

65c92e81-d87f-45fb-b1ce-03111c772e8a Germany

4daf589b-6a36-47f6-90a8-d0fc558dd5b9 Germany

20a9b346-61f1-4409-a9c5-5ba049f34633 Norway

06b49d45-1a97-409e-8d84-ac928e6b7dc9 Estonia

4642eaff-464f-4f09-9044-478067ec4a5c Greece

56fe891c-c4fd-440c-a89c-e818ff8e895a Portugal

1a705a7a-f571-4a2e-810b-99ed6cdea24e Bulgaria

b7e2868f-de5f-405f-bcfc-be1aafc6d6be Sweden

71dcec2f-bf2b-4fb6-b1cc-ece113519597 Poland

b7f2b6c0-8088-469c-8eb7-468d8a228958 France

f65a586f-52fa-4542-8eb2-d85f2ad5d24f Sweden

ed16a08b-b7af-487f-8f4b-4d1aa0a41c91 Germany

5850d7f0-9057-4523-978f-c5fd61140939 France

cae5c814-ea2d-48f3-8d92-df956ce8b8db Hungary

abf4dbc5-19ce-4fc9-b606-5c19ad090fdb Germany

9220f8eb-8955-4677-ba85-e319ff0062e4 Spain
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6SE41K0EFF000XXX
E-Number (Norway):
4380584
EAN:
8056221008099
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221008099
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1214
1SDH002065A1245
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
83.5 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(525 V AC) 35 kA

(690 V AC) 22 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(525 V AC) 35 kA

(690 V AC) 22 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 2 Poles in Series 35 kA

(750 V DC) 3 Poles in Series 24 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2825
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655