XT6S 800 Ekip Dip LS/I In=800 4p F F
XT6S 800 Ekip Dip LS/I In=800 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6S 800 Ekip Dip LS/I In=800 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6S 800 Ekip Dip LS/I In=800 4p F F
Product ID:
1SDA100754R1
EAN:
8056221008082
Catalog Description:
XT6S 800 Ekip Dip LS/I In=800 4p F F
Long Description:
C.BREAKER TMAX XT6S 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2356
Environmental Product Declaration - EPD:
9AKK108468A9752
9AKK108468A2295
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
97c3b38a-2a22-4395-adc9-36b531f5ba70 Italy
Simplified SCIP:
cf48c0b2-6308-46aa-b863-b0db10300221 Poland

d70687d8-409e-4116-a808-77e3167eb6e5 Finland

3a6c071e-605f-4cd4-bb06-e7ed73d09e46 Belgium

9748349e-8f94-4738-ab43-276ad948893f Germany

d2077e1d-b367-40cf-8d80-964b0458841e Germany

16d8b8b9-3384-4004-ab4e-73ded98aa8c1 Denmark

4c0a582d-5c37-48dd-8ef7-107f957cb4d2 Croatia

e1a4dcd0-498d-4901-8131-32c698f3f856 Czech Republic

59525356-3264-491e-a91d-36e43fa7c9f3 Poland

1f9ffc24-32ad-4c96-adbe-a24f4c0566ce Germany

5ce13c08-036b-4ebe-9a1c-b113015bee9e Norway

4c7e4dcd-b5d1-428f-b0c9-55790925ae2e Hungary

f634038b-85e8-4f59-a344-cc9508c642d3 Estonia

7432bc8f-8c27-42a3-b38b-b6ed75a11629 Greece

ddfd8b73-26dd-473f-8387-1999e67d3547 Portugal

f2c4a556-a924-446a-89c7-d365260fe2b5 Bulgaria

09506048-6562-4b85-80e7-cac532804d5d Sweden

cd46d317-da34-402c-ba0f-b790a3df2e7c France

77a23ffc-47d3-4617-823e-642ce0751917 Poland

9d7b79e4-d4a9-476d-96f9-e06f39d450f0 Sweden

d2b7d4af-7a83-4ff8-b6d6-1bdc1934ef93 Germany

54de1afb-9e0b-4f9b-aa1b-98f12db385db France

087b5792-0023-4a17-a497-e686c980c246 Hungary

70a0d2a6-e542-4350-8f90-834238ead5c5 Germany

ebe74058-e921-4b01-96f5-6d0c74786783 Belgium

6009d1bc-734c-47ac-ac5f-ff0a40581dd0 Spain

df1aaf40-c74f-488a-8bf8-676a0807b42b Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6SE4800EFF000XXX
E-Number (Finland):
3641882
E-Number (Norway):
4380583
EAN:
8056221008082
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221008082
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1214
1SDH002065A1245
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
53.4 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(525 V AC) 35 kA

(690 V AC) 22 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(525 V AC) 35 kA

(690 V AC) 22 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 2 Poles in Series 35 kA

(750 V DC) 3 Poles in Series 24 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2825
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655