XT6S 800 Ekip Dip LS/I In=800 3p F F
XT6S 800 Ekip Dip LS/I In=800 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6S 800 Ekip Dip LS/I In=800 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6S 800 Ekip Dip LS/I In=800 3p F F
Product ID:
1SDA100741R1
EAN:
8056221003667
Catalog Description:
XT6S 800 Ekip Dip LS/I In=800 3p F F
Long Description:
C.BREAKER TMAX XT6S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2356
Environmental Product Declaration - EPD:
9AKK108468A9752
9AKK108468A2295
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
d811a0ca-b52e-40b8-ae93-d660f613d616 Italy
Simplified SCIP:
c459b1ff-8fb1-48fa-857d-ec86c8da5622 Denmark

694a85fc-7ead-4cb4-8e03-41efb4be218a Germany

78a795a0-8fdc-4f94-8d3a-f12a863169de Germany

b0a2ebb9-3e57-47b7-8cd7-50eb73ba89ff Poland

2a31617a-5818-46ea-909c-ebae2ed48197 Germany

c4d4c818-a25d-4aa8-ae2c-b61fd56d4cf5 Finland

d1cd1e7e-0698-4cb7-aa5a-2d03cb34d5c3 Belgium

a396c9d0-f3be-499d-bc08-235a6e0e9454 Czech Republic

c2275b1c-56a1-4d31-8de5-385b0520ab04 Croatia

e8bd0203-14bc-41a4-8ffc-5b2ef17eb5d7 Poland

59c172eb-18b2-41f9-b3ba-edb7ebf2d0c5 Germany

16f4765c-9738-433d-8dfb-58f3e6f9ab42 Sweden

5f45ba0e-bcc0-4df5-aca8-2a9e028b9ff9 France

0648de52-a65f-44e1-9571-bb8c8fa3d8c9 Portugal

eb008ec7-abd3-4ed4-9d19-4d0e07323c54 Bulgaria

2df25b62-87aa-4a55-ad0c-7067fa78a079 Sweden

fbcfca45-2bf1-41fa-b766-a4323b4430c7 Poland

05ca8f0e-5b06-41fe-aa97-aa8d70ad2834 Greece

c634ecba-aed2-4bc6-a63f-888cd8101eab Hungary

860fa841-c13c-4480-8fc7-0b5965314a73 Germany

788aec3f-7f11-4aa7-a572-c958b6ce68d8 France

0f8c6758-79db-44b4-be5e-17d1ceb1d054 Spain

8fc2b3c3-f0fb-40bb-88d4-980fc1091f2c Belgium

c09340bc-8a2b-42d6-8626-0e3bbf90add3 Netherlands

d9bfd2f7-920b-4361-863f-131118b5ec0d Estonia

3b99918c-5796-4da5-b8bd-77ec0a7ff816 Hungary

a6d85263-f293-4990-b82c-f3ac73221d8f Norway
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6SE3800EFF000XXX
E-Number (Finland):
3641881
E-Number (Norway):
4380524
EAN:
8056221003667
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8056221003667
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1190
1SDH002065A1245
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
53.4 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(525 V AC) 35 kA

(690 V AC) 22 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(525 V AC) 35 kA

(690 V AC) 22 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 2 Poles in Series 35 kA

(750 V DC) 3 Poles in Series 24 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2825
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655