XT6N 1000 Ekip Dip LS/I In=1000 4p F F
XT6N 1000 Ekip Dip LS/I In=1000 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6N 1000 Ekip Dip LS/I In=1000 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6N 1000 Ekip Dip LS/I In=1000 4p F F
Product ID:
1SDA100733R1
EAN:
8056221003582
Catalog Description:
XT6N 1000 Ekip Dip LS/I In=1000 4p F F
Long Description:
C.BREAKER TMAX XT6N 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2356
Environmental Product Declaration - EPD:
9AKK108468A9752
9AKK108468A2295
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
33109e09-4191-4382-85d4-7fde85cccf5e Italy
Simplified SCIP:
3041b970-f52a-49de-85f7-517b76a63b53 Poland

d15bb932-ad22-400d-a9d8-78f7a32bad4a Czech Republic

915e2ca4-21cb-4acb-9f88-a00afc4fe1e7 Belgium

593fc837-6925-44a5-8294-f12b61103cdb Finland

859fba75-b66e-4af5-8cc1-39928a414404 Germany

3887a719-6295-4233-957f-4d47284d92bb Denmark

e0035e6f-6530-4965-aaa1-5f0bfc1f8112 Germany

3fa24ee8-9103-4397-bb53-448d362294d8 Croatia

a05309bc-a265-4fbf-aae0-1924cac19bdd Poland

8dcf617f-ee53-4528-aa1f-1f40178a1899 Netherlands

50730f7c-a33f-40b1-8b37-c22ec4bd3860 Germany

9d711134-5fac-4a30-a1ea-755a0dbec5ce France

27873a59-df14-4d56-90e0-c1560bbabea0 Spain

7cd6caa2-3fa2-46ff-8069-dadd6d9e6a80 Germany

7dc56da6-fc10-4ed8-a1a6-199605a7d1d6 Hungary

e2a4f8a3-4dd4-401d-9c4b-90822b548850 Belgium

3761259a-3b67-435b-8583-a46f8d376e87 Hungary

ab64640e-b28b-4cbb-b110-4f104a884de5 Norway

7a23ee6b-de24-48af-a64f-677ccfedde84 France

ded747b1-0480-40d7-a738-7478bef2b01c Poland

35a3614d-3bd4-4c62-95d0-a859dd591f0c Germany

c4cc8c5f-d088-40ce-a4d7-2e3b1b2fcf47 Sweden

1ad9fbdb-1507-436b-a116-018a6548867d Portugal

d822ee70-3be4-4ce3-a374-9485345c0ef1 Bulgaria

18614c8c-da55-4e0e-8f4a-74da1b54421a Sweden

0b4aada5-0c75-4230-9eb6-dca6ffe0c9a8 Greece

53ccfea0-225f-4c79-803e-d0145eb58096 Estonia
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6NE41K0EFF000XXX
E-Number (Norway):
4380578
EAN:
8056221003582
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221003582
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1214
1SDH002065A1245
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
83.5 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 2 Poles in Series 20 kA

(750 V DC) 3 Poles in Series 18 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2825
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655