XT6N 800 Ekip Dip LS/I In=800 4p F F
XT6N 800 Ekip Dip LS/I In=800 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6N 800 Ekip Dip LS/I In=800 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6N 800 Ekip Dip LS/I In=800 4p F F
Product ID:
1SDA100732R1
EAN:
8056221003575
Catalog Description:
XT6N 800 Ekip Dip LS/I In=800 4p F F
Long Description:
C.BREAKER TMAX XT6N 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2356
Environmental Product Declaration - EPD:
9AKK108468A9752
9AKK108468A2295
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
e379d012-746e-483c-80bf-0e82d733c995 Italy
Simplified SCIP:
a833adb8-7776-48cb-ae6d-cbe2dd6226fa Germany

dad18599-fb02-4756-a040-409c978250c0 Czech Republic

67171abd-5a17-4c96-b8dc-b99419aab2d8 Poland

0036f7a7-c643-4a26-9045-0869715c82b5 Croatia

e7d55f7f-1ee1-49d3-a4f8-20acfd1ecddf Poland

91409b6e-d025-40b9-8015-a8926511c6df Finland

fb1734ad-9859-4673-b6b4-87742ece484b Belgium

c61fc6b7-3963-4114-8d89-56d7ba1f239f Germany

55b97f01-94ba-4e47-925b-17d2c93da51c Denmark

921236cc-e754-425d-ba28-360d7ad944c3 Germany

31221b9b-3a3b-4657-9c64-07a971dd7820 Estonia

4c307981-1212-4d01-8812-5d7605dc49ac Hungary

939463d1-7859-4f5a-be8a-d397f8e42116 Norway

c26353a6-cf5c-4945-952f-dce0d0557d02 Netherlands

a033f770-fd18-400d-abd0-334c4d916b90 Germany

b798dcca-8da0-4169-a559-30b8b946e49d Greece

a52cbd21-57dd-4b20-9895-21f9365aad88 Portugal

6d59bd6c-9905-4f60-ad85-947b65e70ab0 Bulgaria

9e25b435-b289-4e93-b5be-d214578d0042 Sweden

437d4e10-1e41-478a-81ef-bf5fb29e1bb1 Poland

d25fc0e8-c3d8-4da7-b9b5-364508a1cf59 France

0196c414-8bec-4ec5-a9c3-040dbe8c3251 Sweden

6ca885cd-4536-4cd9-86e9-32c609df1b6d Hungary

55c42dce-0a3b-4a34-8105-230ba357b9f3 Germany

69e00e78-b14e-4428-8a06-89ccc0c0adcb France

5e099680-ac60-4ae2-9953-81256bd94ca8 Spain

9142d482-3c63-4b9d-b74e-4ee93a08f389 Belgium
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6NE4800EFF000XXX
E-Number (Finland):
3641874
E-Number (Norway):
4380577
EAN:
8056221003575
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221003575
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1214
1SDH002065A1245
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
53.4 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 2 Poles in Series 20 kA

(750 V DC) 3 Poles in Series 18 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2825
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655