XT6N 800 TMA 800-8000 4p F F InN=100%In
XT6N 800 TMA 800-8000 4p F F InN=100%In
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6N 800 TMA 800-8000 4p F F InN=100%In

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6N 800 TMA 800-8000 4p F F InN=100%In
Product ID:
1SDA100731R1
EAN:
8056221003568
Catalog Description:
XT6N 800 TMA 800-8000 4p F F InN=100%In
Long Description:
C.BREAKER TMAX XT6N 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE FOUR-POLE IN AC-DC TMA R 800 I3=4000...8000 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2355
Environmental Product Declaration - EPD:
9AKK108468A9751
9AKK108468A1894
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6NE4800BFF000XXX
E-Number (Norway):
4380571
EAN:
8056221003568
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221003568
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1214
1SDH002065A1245
Technical
Current Type:
AC/DC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
54.2 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
4000…8000 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 35 kA

(500 V DC) 2 Poles in Series 20 kA

(750 V DC) 3 Poles in Series 18 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 35 kA

(500 V DC) 2 Poles in Series 20 kA

(750 V DC) 3 Poles in Series 18 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
TMA
Release Type:
TM
Setting Range:
560…800 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2825
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655