XT6N 1000 Ekip Dip LS/I In=1000 3p F F
XT6N 1000 Ekip Dip LS/I In=1000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6N 1000 Ekip Dip LS/I In=1000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6N 1000 Ekip Dip LS/I In=1000 3p F F
Product ID:
1SDA100720R1
EAN:
8056221007962
Catalog Description:
XT6N 1000 Ekip Dip LS/I In=1000 3p F F
Long Description:
C.BREAKER TMAX XT6N 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2356
Environmental Product Declaration - EPD:
9AKK108468A9752
9AKK108468A2295
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c4a8d285-e12e-4b5a-a88c-b61dc768e92d Italy
Simplified SCIP:
8c2a824f-e4a6-4414-9612-52aacdec804f Portugal

8ead939b-0b4f-4986-86e1-fe8150bd5c4a Germany

6a263d3d-33eb-4901-bc64-38e16a4dcc9d Netherlands

0821163a-8b2f-4ff1-965b-b8a1a5f52ec5 Croatia

b8b3be31-e324-4069-8ac9-44175ce2b6ea Czech Republic

22aa5ce4-6749-4aac-a809-8d1aa2a79f27 Poland

2558722c-d411-4d1b-9e90-c02a203bef46 Belgium

3aeb0490-5582-4e89-855f-af6e574294a6 Finland

5e5bb40e-8bbf-41f3-883f-52ee6f104683 Poland

8c6962ce-c27a-4fbe-acc5-5639acaa8e48 Germany

45d15e22-40c7-49af-a366-2444a95e0695 Germany

d0a9f091-c2fc-489e-9b7e-bda124d7cf76 Germany

a1176fc1-53ee-4d19-b3eb-20681395a15e Denmark

a4830881-87d5-41d2-8c4f-3e1bddc87d74 Spain

2bc08771-806b-47e7-88e4-996a81f0cf0c France

10b20a65-d431-458d-be8d-1ee0808c07c5 Belgium

841e6c4c-1e41-4b52-a19b-3141e008133a Germany

f2f29509-e164-406c-9896-680464bb30a2 Hungary

29fd8717-0f4c-4f8b-a75e-100c61d42426 Norway

61d326c8-c85f-420c-8393-20fdc1262457 Hungary

7373c27c-d204-4daa-b3e2-8240d196ddbe Estonia

cdd30fbe-b175-49bd-9492-947cf1f6a9f9 Greece

0f1ac4c8-35c8-41a9-b526-cdff103c56e9 Sweden

efe5f25c-3ce5-4dfe-9c03-6284148fa938 France

a948412a-464f-4ec2-98c6-b2a05c2128ad Poland

0f52f9bf-0a10-438d-a582-c0b1e8bc86f9 Sweden

4c3916be-ba97-4390-ab0b-0efe7d8caa95 Bulgaria
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6NE31K0EFF000XXX
E-Number (Norway):
4380514
EAN:
8056221007962
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8056221007962
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1190
1SDH002065A1245
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
83.5 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 2 Poles in Series 20 kA

(750 V DC) 3 Poles in Series 18 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
2CDC210017C0101
1SDC210100D0206
1SXF210033C2001
1SDC210099D0206
1SXF210034C2001
Declaration of Conformity - CE:
9AKK107680A2825
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655