XT6N 800 Ekip Dip LS/I In=800 3p F F
XT6N 800 Ekip Dip LS/I In=800 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT6N 800 Ekip Dip LS/I In=800 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT6N 800 Ekip Dip LS/I In=800 3p F F
Product ID:
1SDA100719R1
EAN:
8056221007955
Catalog Description:
XT6N 800 Ekip Dip LS/I In=800 3p F F
Long Description:
C.BREAKER TMAX XT6N 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2356
Environmental Product Declaration - EPD:
9AKK108468A9752
9AKK108468A2295
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  60 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c12787e3-c735-4096-bf0c-ea8704af4cf4 Italy
Simplified SCIP:
891ce9e0-e3e6-4e9f-9b82-9ae4e485bdbe Hungary

c32990c4-07d0-4d5a-8c95-41b99d743fcf Germany

ba7c1a04-99df-419c-ab09-d07ebb0e7c18 Poland

d8bc27fd-105b-4e28-a13a-3da3c11940f0 Germany

cc78d887-fecf-4c47-90d0-1f551a4296e9 Germany

586b425c-9889-4e5a-b3cf-aea78c33f453 Denmark

130e25db-8081-471c-8098-8fe94a93c0ac Croatia

0efa9bea-69f1-45bb-801f-4cc29257d4c2 Czech Republic

29d19540-ea99-43a4-bce5-019d59ebd432 Belgium

cedcd7b4-c0e1-4c4b-909b-52b2164122e2 Germany

6839da06-9a74-4b00-92ad-aa0374198d55 Poland

7cefc88a-f316-492d-9043-58257025b803 Finland

190d4d5d-a6e8-4b02-9d56-5befca5f411e Germany

8dc89b47-d747-44e6-a148-a89b23b60acf Norway

ca27e5b7-e01e-4dfd-a6a5-4c4669dfdd2c Sweden

e2e75aae-acbe-4cd2-81d7-6b382d911f78 Poland

bcd2ac60-89d8-409a-9384-c7890e4726a9 France

d33282a6-59fb-4235-956c-bdc42f7d3d08 Estonia

e8615dad-cea1-42dc-8451-9748fb044328 Greece

844c4ea5-66a6-43b4-9f34-61c1b16f0e7c Portugal

802d5243-0e49-4bd9-a2dc-e17f16340981 Sweden

e2e78894-05d2-4822-b246-a4fcfec17c69 Bulgaria

a5d18e52-b4d0-4a5b-b3b0-b0622304a599 Hungary

67c486ce-4178-4b98-b53c-0e69259269aa Netherlands

c2ba5c7c-35dd-4c06-9bff-ec733c9ff353 Belgium

0f0394a1-a928-45a0-9513-0405d3d7073a Spain

46f9f3aa-5074-4881-aaaa-e3436cea022c France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT6NE3800EFF000XXX
E-Number (Finland):
3641699
E-Number (Norway):
4380513
EAN:
8056221007955
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8056221007955
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1190
1SDH002065A1245
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
53.4 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 2 Poles in Series 20 kA

(750 V DC) 3 Poles in Series 18 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT6
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2825
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002012A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002012A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655