XT5H 630 Ekip Dip LS/I In=630 4p F F
XT5H 630 Ekip Dip LS/I In=630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5H 630 Ekip Dip LS/I In=630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5H 630 Ekip Dip LS/I In=630 4p F F
Product ID:
1SDA100529R1
EAN:
8056221006057
Catalog Description:
XT5H 630 Ekip Dip LS/I In=630 4p F F
Long Description:
C.BREAKER TMAX XT5H 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
92b177e4-108d-494c-ad2a-2e156516ce41 Italy
Simplified SCIP:
53908437-c4a8-40b2-9a59-66936d705353 Germany

5f1a9530-a58a-45b1-bace-5802a5e437f4 Sweden

0c987a7d-5de5-4421-a809-ef109afde208 Finland

3ff27155-98f9-431f-968e-a452b57e3215 France

c359069f-9e2a-4fb7-9d72-39c946390559 Estonia

0c8b4bd7-d701-4eb2-8baf-14f7a1a61406 Greece

bcfb2572-d124-41c6-8782-d56de82c1cf7 Portugal

c984da39-085a-4553-8675-3c3f07e8d1df Denmark

de523bb6-bbb1-40d1-980f-8ba40a52cbeb Bulgaria

78e6dbc0-fbc9-459c-85e5-a174c8ac77e4 Sweden

4eafc8af-036f-4b42-9cb5-96a29b46f022 Hungary

234b2628-cb42-4bf4-9dcc-fe436f4724ea Norway

a598375a-cffa-4969-8b32-57636374c0c2 Germany

f017fdaf-2401-44d4-b4b4-73718a6914ad Poland

b820c7ef-99d0-4c10-80d9-f24d8d40b724 Poland

0318cf78-29e0-408b-8ea6-6f206b0db6f1 Germany

5eb897a6-47a1-4bb3-9617-801ecd84adc4 Germany

cea546b2-0084-4a47-8220-06d402bd7814 Belgium

c5702bff-27a6-4e10-936a-f2d42fe15c3f Germany

4799a9c1-d90a-41ab-b737-7c23412cd371 Czech Republic

13347559-4037-4392-b50a-032e2d27788c Poland

601e5708-6bae-4e3e-8def-940238bd4a97 France

939bc425-1a3f-4723-a3d0-25f504921db0 Spain

229511ce-6a57-467d-af38-ed582967ef6c Hungary

9a1cdd37-2dc8-4061-9661-43056608ad2b Belgium

75497fe0-3195-407f-b9f3-9362896358e1 Netherlands

35988685-d949-48a7-bf5e-8441c86a7254 Croatia
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5HE463BEFF000XXX
E-Number (Norway):
4380437
EAN:
8056221006057
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.888 kg
Package Level 1 EAN:
8056221006057
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1183
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
45 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 40 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655