XT5H 400 Ekip Dip LS/I In=400 4p F F
XT5H 400 Ekip Dip LS/I In=400 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5H 400 Ekip Dip LS/I In=400 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5H 400 Ekip Dip LS/I In=400 4p F F
Product ID:
1SDA100528R1
EAN:
8056221006040
Catalog Description:
XT5H 400 Ekip Dip LS/I In=400 4p F F
Long Description:
C.BREAKER TMAX XT5H 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  61.8 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a7ef41be-c36c-4c47-9da6-f55d9ce76be4 Italy
Simplified SCIP:
5118ca37-ebca-4c6e-a1ac-993116e283ed Sweden

25cd2d3e-7a8b-4029-9246-d291aa64c4ed Greece

0193b50c-7f70-4d9d-8ca1-6888812e618e Estonia

75626fa3-acfb-44b6-929f-db2750a319ca Germany

4d62e5bb-e82d-461f-baa1-55707b06cca2 Poland

4bd0f1c8-eb76-43e5-88fb-13229f6ef056 Netherlands

4cca1f7f-6562-4590-8719-96916e70fed8 Poland

eb88f300-2d54-4215-9117-75ff64a7eb79 Denmark

0b4ad95a-d10e-4e7f-9236-0f57dc150197 Germany

10882c45-c4d6-4c35-847f-2a707c64e0f0 Croatia

630e6a09-1826-40f7-8e64-0f0dc3891546 Czech Republic

17d83e4c-b0bd-42f3-8e6c-65e1fc943748 Belgium

5b69f8c9-aacf-44e1-b1fb-abc356c123c9 Germany

6e342f23-5658-4520-80b3-0e6311c23814 Finland

1ec890c2-c367-4d16-8837-e69eccac4ce9 Norway

43d42d23-381b-4a95-b440-1e619ffb316e Spain

41c83cc0-985c-4ae6-a2c5-964ad1569a1e Hungary

2535af33-bfe2-4a77-9cbe-b755043ad7e8 Belgium

cf8eb4d8-e98e-40f5-abf6-cc50d40a7b42 Germany

347ce8e9-f6e8-45c3-a174-83741e1d9703 France

e7be9293-44c1-4789-b1c5-1c4106bb3c30 Hungary

8821388b-0fef-44a4-9456-78587de874f6 Sweden

f55a1ed5-063c-440c-8526-dd84051aa852 Germany

b2912c4d-210b-4539-af76-8fe6dfe6e09b France

f8c8a916-cdb7-4f90-8988-db41c52eed6c Poland

64007632-fb14-4209-a17f-ca3d6d041bb5 Portugal

b2dcc1df-849f-4612-961a-d9dc562d24e8 Bulgaria
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5HE440AEFF000XXX
E-Number (Norway):
4380436
EAN:
8056221006040
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.888 kg
Package Level 1 EAN:
8056221006040
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1183
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
19 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 40 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 40 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655