XT5H 630 TMA 630-6300 4p F F InN=100%In
1SDA100525R1
8056221006019
C.BREAKER TMAX XT5H 630 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300 A NEUTRAL = 100% PHASES
Yes
UL 2799 Zero Waste To Landfill Validation available
Product Modularity
Design for Closing Resource Loops - Standard EN45555 - 59.6 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
XT5HE463BBFF000XXX
4380433
1 piece
85362090
186 mm
205 mm
103.5 mm
5.6 kg
box 1 piece
250 mm
245 mm
285 mm
6.088 kg
Power Distribution
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
AC/DC
5000 cycle
60 cycles per hour
20000 cycle
120 cycles per hour
4P
47.8 W
630 A
8 kV
3150…6300 A
1000 V
690 V AC
750 V DC
(220 V AC) 100 kA
(230 V AC) 100 kA
(240 V AC) 100 kA
(380 V AC) 70 kA
(415 V AC) 70 kA
(440 V AC) 65 kA
(500 V AC) 50 kA
(525 V AC) 50 kA
(690 V AC) 30 kA
(250 V DC) 2 Poles in Series 10 kA
(500 V DC) 2 Poles in Series 10 kA
6 kA
(690 V AC) 40 kA
(250 V DC) 2 Poles in Series 50 kA
(500 V DC) 2 Poles in Series 50 kA
TMA
TM
441…630 A
H
IEC60947-2
XT5
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409