XT5H 400 TMA 400-4000 4p F F InN=100%In
1SDA100521R1
8056221005975
C.BREAKER TMAX XT5H 400 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE FOUR-POLE IN AC-DC TMA R 400 I3=2000...4000 A FULLY RATED NEUTRAL
Yes
UL 2799 Zero Waste To Landfill Validation available
Product Modularity
Design for Closing Resource Loops - Standard EN45555 - 61.4 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
XT5HE440ABFF000XXX
4380431
1 piece
85362090
186 mm
205 mm
103.5 mm
5.6 kg
box 1 piece
250 mm
245 mm
285 mm
6.088 kg
Power Distribution
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
AC/DC
7000 cycle
60 cycles per hour
20000 cycle
120 cycles per hour
4P
24.1 W
400 A
8 kV
2000…4000 A
1000 V
690 V AC
750 V DC
(220 V AC) 100 kA
(230 V AC) 100 kA
(240 V AC) 100 kA
(380 V AC) 70 kA
(415 V AC) 70 kA
(440 V AC) 65 kA
(500 V AC) 50 kA
(525 V AC) 50 kA
(690 V AC) 40 kA
(250 V DC) 2 Poles in Series 40 kA
(500 V DC) 2 Poles in Series 40 kA
5 kA
(250 V DC) 2 Poles in Series 50 kA
(500 V DC) 2 Poles in Series 50 kA
TMA
TM
280…400 A
H
IEC60947-2
XT5
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409