XT5H 630 Ekip Dip LS/I In=630 3p F F
XT5H 630 Ekip Dip LS/I In=630 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5H 630 Ekip Dip LS/I In=630 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5H 630 Ekip Dip LS/I In=630 3p F F
Product ID:
1SDA100491R1
EAN:
8056221005685
Catalog Description:
XT5H 630 Ekip Dip LS/I In=630 3p F F
Long Description:
C.BREAKER TMAX XT5H 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
64c8187e-2a1f-4159-9f58-a5c83cd24576 Italy
Simplified SCIP:
8a505a4b-0b79-4909-bebc-1fdf4d7265aa Poland

7030c655-4ad3-4c47-9860-b3a13ade55cf Netherlands

0ac7fefb-e020-4898-838e-a890a390c582 Czech Republic

4c0398b1-5cd1-48d0-bb03-a5aa22c32ffa Belgium

65ab7ebc-db66-4da1-bb8f-0fa1fe6e9162 Germany

241dbe8b-c9ca-4671-abf6-9b97c424e7e8 Germany

04bcfadb-dea1-47bd-b61e-f3aded9a7993 Croatia

516083f0-d338-44a0-9821-a29ae5f51ca6 Denmark

949939d5-0392-470c-a105-9cfaca1e5f23 Poland

4c09c8a1-2ab7-467f-9256-5d66a9e56362 Germany

283bfbcf-57e7-40a2-8623-2580246aec8d Spain

2f790f8d-4d5c-40b2-99cc-93b3aaaf65ec Belgium

72c3b018-dc61-4a79-ba02-624017765819 Hungary

a3cc564f-2082-4ade-a31d-12486b318ee7 Germany

05563c05-e14f-4747-b744-350d252b93ce France

3d78e909-8246-4599-963e-8307c5ea6acd Hungary

365a7cc5-9887-4bdd-9701-c5acb85796c8 Poland

e101aaeb-0702-42ca-9532-50159dc5f217 France

56fb15be-52a4-463b-9913-cd72f94806f3 Sweden

84317218-14ed-4f7c-a248-78e9900cf4e9 Germany

cca9120c-2047-4d5d-827f-d7cc3be18739 Bulgaria

88f617dd-b74b-4bda-8f62-8a40e99cac79 Estonia

7bd07588-68fd-49ec-bdd0-ebf7b0a7db2a Greece

0983d5e0-53b1-4815-ba84-ccc2008e3f34 Portugal

a4ed1582-77d3-4557-8b11-7e6b2ead7cac Sweden

240d7d4f-6e2a-4a93-b149-3de7195be719 Finland

b35ef40f-2808-45b1-b150-f08f08d84f63 Norway
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5HE363BEFF000XXX
E-Number (Norway):
4380302
EAN:
8056221005685
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221005685
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
45 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 40 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655