XT5H 400 Ekip Dip LS/I In=400 3p F F
XT5H 400 Ekip Dip LS/I In=400 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5H 400 Ekip Dip LS/I In=400 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5H 400 Ekip Dip LS/I In=400 3p F F
Product ID:
1SDA100490R1
EAN:
8056221005678
Catalog Description:
XT5H 400 Ekip Dip LS/I In=400 3p F F
Long Description:
C.BREAKER TMAX XT5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
48f498d0-0e5e-4bb2-9106-714e3773425f Italy
Simplified SCIP:
0a7aa996-199d-42d6-bfc9-16887ea549e6 Germany

7944fec3-b656-4775-823a-bf138714388c Estonia

8f4d903a-1daa-40b1-b0d2-c68b7ba3b7e7 Greece

eaf11f83-519c-492b-b86e-a6087bcfd22d Hungary

bd341004-8a57-46d2-8aaf-ac5c1f55a268 Portugal

1692591c-45bc-4d7f-94f3-76cb80eda4aa Bulgaria

5fa226ef-34d1-4bb5-aadd-ea096ed2f0f8 Denmark

7b03cf1f-4630-40f8-9654-aff4a0fa8c2e Poland

cc14c399-f072-4ccf-abbf-2423808ac518 Sweden

2b1fb894-194b-4c07-99ed-40d134d2e640 Poland

3884c0c6-def5-43b0-a61b-d07085b6b9d9 Sweden

19c07c5c-154d-43d4-bd29-2a723662f947 Norway

45b54100-b073-47c7-9fca-4af5f7709635 Germany

e2786c23-d9fe-4e11-96a6-ceb4be55b480 France

cd2eb45f-b467-41ea-8b57-748b6480ae11 Netherlands

335a59e1-5740-49cc-b5ae-2d81ccbcadd1 Belgium

2694c85d-89cc-4790-bcfc-cc76ee3667f4 Spain

60695306-ed08-44a0-8e9b-8fe7a6fbfb1f Hungary

5e33e21e-bea9-4b44-a6d6-0355c4eaf7bd France

c02b7454-b9c0-486c-b791-3d91c843dd73 Poland

e749f14a-58c3-43fd-9355-bdb1e53a4595 Germany

4962949f-f831-404d-a573-9b727534cb28 Belgium

c602676e-42e1-4e3b-9c77-f0bf31f47ea2 Finland

768a239d-9e38-4676-a437-170ba38b9505 Croatia

492a93c2-1554-42e0-ac2b-5690ba152ea2 Germany

4f762cd3-c085-4f61-9f0b-92ebec254d36 Germany

86e495b0-0b94-4b0d-8e09-e3e66debdc9b Czech Republic
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5HE340AEFF000XXX
E-Number (Norway):
4380301
EAN:
8056221005678
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221005678
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
19 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 40 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 40 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655