XT5H 630 TMA 630-6300 3p F F
XT5H 630 TMA 630-6300 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5H 630 TMA 630-6300 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5H 630 TMA 630-6300 3p F F
Product ID:
1SDA100487R1
EAN:
8056221005647
Catalog Description:
XT5H 630 TMA 630-6300 3p F F
Long Description:
C.BREAKER TMAX XT5H 630 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2353
Environmental Product Declaration - EPD:
9AKK108468A9746
9AKK108468A1893
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  61.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
73007bd1-f292-4104-bf7a-29ef31f10fcf Italy
Simplified SCIP:
ffe195c0-b7b0-4f1f-8173-86cdc51b8459 Germany

f757a61f-7707-4d86-9aee-940868698d67 Sweden

68e2f2ef-6f51-4ba8-8b92-0452737adbb8 Germany

88d1dfaf-aec3-406d-a8f2-38e025407e30 Netherlands

acf9594f-8cf5-4ca4-86c4-568ded9721f4 Spain

dc3db05b-564d-46bf-9c73-f4a808570945 Netherlands

18700b42-1311-4227-9710-bb039bcdbe75 France

3464ee8b-9a36-4c9b-91fd-2fe050393a3b Poland

cddf5c36-2f74-4f59-b1c4-025756bc0e0f Norway

ddf4bdaf-1330-43bc-9b69-dc11f6c0cc82 Poland

6d982fd8-bae7-47fb-825a-a7e801a70abb Netherlands

c9bdb95b-51b2-4a31-865f-e5f48984c923 Netherlands

ca4ccbc0-3488-4cd9-9283-047c54546f76 Estonia

fe22b47c-1a8a-4217-9708-e19a3cfb289d Greece

c02f30aa-7162-4ddb-969e-d6a503783a32 Portugal

4cc0de2d-1865-4cc3-b189-35e084f1419b Bulgaria

16e1dea9-8b40-4b11-bcf8-a3780e2c019b Sweden

93a3c5b3-26a4-4970-bdcd-7ed6eea8dd17 Poland

561b514f-0d04-4c10-b292-defc81f4e855 France

d974d0f5-dc4b-418a-87db-d47e9cac0954 Netherlands

e51067a8-e883-4014-99de-5c7c3b8d4520 Germany

8107b415-6f0c-42fa-b3b5-e4f011dc32a9 Denmark

a4ce6571-1bfd-4d04-8dd5-84d3905dc25b Germany

fa74afe9-1200-4362-800e-92a4255f5a9a Finland

3c4116e6-ac18-4721-82b9-3202c8e2c084 Germany

4e0940db-1a53-47bd-a6ee-93d17c5e5fae Croatia

6759e773-f245-4d4d-b625-c22a59c6e4d6 Czech Republic
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5HE363BBFF000XXX
E-Number (Norway):
4380298
EAN:
8056221005647
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.775 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.263 kg
Package Level 1 EAN:
8056221005647
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC/DC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
47.8 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
3150…6300 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 40 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 2 Poles in Series 50 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 40 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 2 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
TMA
Release Type:
TM
Setting Range:
441…630 A
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655