XT5H 400 TMA 400-4000 3p F F
XT5H 400 TMA 400-4000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5H 400 TMA 400-4000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5H 400 TMA 400-4000 3p F F
Product ID:
1SDA100485R1
EAN:
8056221005623
Catalog Description:
XT5H 400 TMA 400-4000 3p F F
Long Description:
C.BREAKER TMAX XT5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400 I3=2000...4000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2353
Environmental Product Declaration - EPD:
9AKK108468A9746
9AKK108468A1893
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
eb07f965-ea45-4611-b2dc-2aca90afab2a Italy
Simplified SCIP:
5279322e-442d-4c06-8eb1-515b13fb1a53 Denmark

b744bf9b-9589-49ce-9754-7227faec45e1 Bulgaria

18aaedfa-32d2-447f-a96c-380cc89bd7c8 Germany

72f9933a-19d6-478c-9490-6dba63467d32 Poland

33f269e6-5bbf-4030-add5-a992ffe6ce28 France

27c5567b-aee6-4608-9e6a-d634c0513b20 Hungary

c277cb49-0974-41e6-af91-ec1e3f37ba5a Spain

bb825e3e-2fdb-46d3-96d4-fa029541d8db Germany

7096bd41-5a21-4259-b4ea-d2c5f8a363d9 Germany

27c5567b-aee6-4608-9e6a-d634c0513b20 Hungary

c17ed599-cceb-4742-b73e-d9642513b3f3 Hungary

8a558769-5f1a-4b60-8301-4b07766da9d1 Estonia

59ec9e82-3a70-4630-a378-90a55afaec17 Poland

33f269e6-5bbf-4030-add5-a992ffe6ce28 France

b744bf9b-9589-49ce-9754-7227faec45e1 Bulgaria

45b43059-6d00-4b20-b10c-5986eb9b6a76 Czech Republic

b0935164-1a53-4f7c-9800-678e8e6b6e53 Netherlands

9b705169-306b-4a98-9a03-2ceb1e2c8b52 Croatia

7096bd41-5a21-4259-b4ea-d2c5f8a363d9 Germany

5330c927-5c8a-43e5-8466-464db38d64af Sweden

092475b6-601d-4c55-8ce9-73d20b16ee87 Poland

b2e33a6c-3d00-4900-8042-0422920dacaf France

463d0754-2c2d-425d-88eb-5b0dd60e4309 Sweden

c277cb49-0974-41e6-af91-ec1e3f37ba5a Spain

0f1bf45a-473e-4799-8904-0f22bf26f954 Belgium

8a558769-5f1a-4b60-8301-4b07766da9d1 Estonia

e2dca9c8-3f7b-490c-9477-148e1805e6ed Belgium

c2d0ac00-b879-4233-9f39-4ba106a7d958 Finland

0daa9163-4bdc-47e1-aa1c-9426f7a25831 Germany

18aaedfa-32d2-447f-a96c-380cc89bd7c8 Germany

463d0754-2c2d-425d-88eb-5b0dd60e4309 Sweden

fb9fc6ff-7ea5-46e9-9ce1-0bbea573b245 Germany

092475b6-601d-4c55-8ce9-73d20b16ee87 Poland

45b43059-6d00-4b20-b10c-5986eb9b6a76 Czech Republic

0f1bf45a-473e-4799-8904-0f22bf26f954 Belgium

b359e681-3116-4416-9d6d-4b0883fe42de Norway

e2dca9c8-3f7b-490c-9477-148e1805e6ed Belgium

fb9fc6ff-7ea5-46e9-9ce1-0bbea573b245 Germany

c2d0ac00-b879-4233-9f39-4ba106a7d958 Finland

68146c44-e183-41ad-b2c4-e7b8f7adbaa6 Greece

b2e33a6c-3d00-4900-8042-0422920dacaf France

0daa9163-4bdc-47e1-aa1c-9426f7a25831 Germany

9b705169-306b-4a98-9a03-2ceb1e2c8b52 Croatia

b359e681-3116-4416-9d6d-4b0883fe42de Norway

72f9933a-19d6-478c-9490-6dba63467d32 Poland

5279322e-442d-4c06-8eb1-515b13fb1a53 Denmark

bb825e3e-2fdb-46d3-96d4-fa029541d8db Germany

5330c927-5c8a-43e5-8466-464db38d64af Sweden

b0935164-1a53-4f7c-9800-678e8e6b6e53 Netherlands

b741a83e-f902-4280-ab31-6a10009ed5cd Portugal

c17ed599-cceb-4742-b73e-d9642513b3f3 Hungary

59ec9e82-3a70-4630-a378-90a55afaec17 Poland

b741a83e-f902-4280-ab31-6a10009ed5cd Portugal

68146c44-e183-41ad-b2c4-e7b8f7adbaa6 Greece
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5HE340ABFF000XXX
E-Number (Norway):
4380296
EAN:
8056221005623
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.775 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.263 kg
Package Level 1 EAN:
8056221005623
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC/DC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
24.1 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
2000…4000 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 40 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 2 Poles in Series 50 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 40 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 2 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
TMA
Release Type:
TM
Setting Range:
280…400 A
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655