XT5S 630 Ekip Dip LS/I In=630 4p F F
XT5S 630 Ekip Dip LS/I In=630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 630 Ekip Dip LS/I In=630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 630 Ekip Dip LS/I In=630 4p F F
Product ID:
1SDA100467R1
EAN:
8056221005449
Catalog Description:
XT5S 630 Ekip Dip LS/I In=630 4p F F
Long Description:
C.BREAKER TMAX XT5S 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  61.8 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
836529eb-74c9-4dd0-b3f3-9944f75b70ff Italy
Simplified SCIP:
9941355a-c94a-4804-8a0a-b270027b0cf6 Belgium

137044b9-d3ba-4c3b-9878-661ba0df02d8 Finland

12bd3db4-5714-4300-af38-c6df4e2ee9c8 Germany

be9425a7-4327-4a5a-aa97-c50c818da1c0 Germany

54fc74ab-af64-498d-a7a8-a0468b53b9d5 Poland

fa8b5c78-842d-4a27-bd7c-82708447be33 Denmark

6bc01d12-05aa-4906-80b5-8028ee744a4f Germany

37934511-d407-4ef8-8dd0-9c22bcb10683 Czech Republic

ac4a63ad-119d-43c2-8467-e730b1b91ac7 Poland

55f030cb-486b-40f9-8f36-43f9b2cedc2a Croatia

2c8398e9-b72c-4c08-acda-7d56445df17a Netherlands

67ed9b1f-1c0d-4b6b-88c5-6845ffb5f12e Germany

c75a5d15-b546-42d5-8419-6239b374f856 France

3cbb813e-2aaf-4506-be49-ee464665e949 Sweden

f255b1fa-f095-457a-bdf8-c7326fab7314 Sweden

94ee46b7-43b8-4221-87fc-7d832c926182 Poland

43e4fd24-2cfe-4dd9-a6e5-2294068f150f Belgium

68729711-0ff3-4cbb-b4b7-cc650e77c5c7 Spain

20dc6c11-373d-4e4e-b3d9-db59cfc70cd2 France

0052f38b-2d4b-40c8-bc9f-7330c439f7a4 Hungary

b4a16ebc-fff4-401d-9ed9-7841bb2633b6 Germany

6d121e2d-6110-48e8-894c-8f813919086d Hungary

3160011b-3986-4ca8-8c63-b4f8c5e200a4 Norway

9625d679-f1a4-48f9-8b43-9a1799bf3ed6 Bulgaria

0d4fa30d-f0ea-4738-8a1d-1353b9e95f83 Portugal

49388295-8d2b-4e2b-bcd1-7e671d93f711 Estonia

c98a053f-6c9a-4d7c-8535-77ab884a2e0b Greece
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE463BEFF000XXX
E-Number (Finland):
3641347
E-Number (Norway):
4380421
EAN:
8056221005449
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.888 kg
Package Level 1 EAN:
8056221005449
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1183
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
45 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655