XT5S 400 Ekip Dip LS/I In=400 4p F F
XT5S 400 Ekip Dip LS/I In=400 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 400 Ekip Dip LS/I In=400 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 400 Ekip Dip LS/I In=400 4p F F
Product ID:
1SDA100466R1
EAN:
8056221005432
Catalog Description:
XT5S 400 Ekip Dip LS/I In=400 4p F F
Long Description:
C.BREAKER TMAX XT5S 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
82396a1e-9c47-4b81-9904-bb88863a27f3 Italy
Simplified SCIP:
b7f3db9c-e6f9-406b-a0a2-4d0db6735918 Germany

12c614cb-b4f5-4f10-a117-60cc24d66b8f Estonia

af9fd2bf-dff5-4bea-a984-18e8e9efa083 Denmark

d3b20214-d41d-4ea2-9e2a-71f0da11aaa6 Poland

cbb97aed-665d-48e8-ac78-c22bc59b6cc8 Sweden

addd97fe-e992-4fb9-98fa-aa655d13dc6e Greece

cd257c7f-e2fd-4f12-ae12-4e9e409ead1b Portugal

7049a077-3e02-454a-a158-baec22bc58fb Bulgaria

309d4fca-aed3-46c8-8910-6a3f25a6df65 Poland

9d9c940d-7abe-4787-aefa-473a550b4564 Germany

66bfe986-80ce-4c2f-a7dc-21f1e5d96c5a Norway

4961c933-c129-420f-a87c-5041bd80bd4a Croatia

12cfbf9c-b22d-4074-810c-c3980ccfec39 Belgium

0f722b16-c246-4b5f-9f09-ecec1dddd9c0 Czech Republic

bd44ad70-6e0d-46f4-b2d8-7821d00bb7f8 Germany

376c07cb-fa21-40b0-ac45-2d980980cf34 Belgium

89b22e0b-f2f1-433e-8e92-bc5e92bfeec6 Finland

a3b9eb1c-d3b4-4b77-872f-7cbd31dc2d1f France

1a9e7350-a098-43dc-8e46-7feb4f0a27ef Sweden

f2daca02-ecd8-4ef4-86d5-f79a2fe3e5fd France

667b3cb1-f6f4-4457-8d08-3a343d43e19b Germany

bef2c636-d7ce-4bc2-87ea-b429aa7a6512 Netherlands

1d58b8cd-73a7-49af-961d-2b3ddcef63ed Germany

2c6cb2da-4f0e-4f01-a70e-6b13ce00ed56 Poland

bc437275-dde4-46a7-a6b8-5dd41e99871b Spain

9407380e-8545-43cc-99ea-868155aa2ac9 Hungary

d2e5b4b3-2e60-4c27-afd2-4cf6ad1da9d9 Hungary
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE440AEFF000XXX
E-Number (Finland):
3641339
E-Number (Norway):
4380420
EAN:
8056221005432
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.888 kg
Package Level 1 EAN:
8056221005432
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1183
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
19 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655