XT5S 630 TMA 630-6300 4p F F InN=100%In
XT5S 630 TMA 630-6300 4p F F InN=100%In
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 630 TMA 630-6300 4p F F InN=100%In

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 630 TMA 630-6300 4p F F InN=100%In
Product ID:
1SDA100459R1
EAN:
8056221005364
Catalog Description:
XT5S 630 TMA 630-6300 4p F F InN=100%In
Long Description:
C.BREAKER TMAX XT5S 630 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300 A NEUTRAL = 100% PHASES
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2353
Environmental Product Declaration - EPD:
9AKK108468A9746
9AKK108468A1893
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
9f692800-ff34-41ad-b018-9b5e9bbee37d Italy
Simplified SCIP:
8b16c0d8-edc3-486b-b63f-ea9c19cbef00 Germany

0b797500-81f6-46e6-9f8d-4f2a3f1b9343 Netherlands

19d20c32-1e41-4e7a-b77c-0dc917b2c53a Germany

d6fa4527-b29a-4a60-b421-21038078dc45 Denmark

a7abaef6-f9a0-48e0-8546-062363198812 Germany

5c600f27-f45f-4a5b-9b3a-e221b5785f07 Finland

dafae491-29ab-4301-8135-69b8e2c29405 Germany

99edade1-e85c-4954-aedf-52c31cbca626 Czech Republic

25264f67-8c72-45fc-a38e-e86d51a33704 Poland

2db5b803-22e1-4663-8d25-f3ce57840a62 Netherlands

00666550-8f43-42b3-9b58-c03eb98f17d3 Poland

dab7353d-e94e-46e3-b0a3-c584562d14c1 France

746c700b-52cb-480c-bae1-7c52f04b90db Sweden

e873fd0d-cbd2-4b95-8df3-1d5a638d0caa Germany

42fb2010-d1d4-4f45-8014-47c8442246e0 Netherlands

455be909-f540-4dd4-bb59-d97b7bbe1819 Spain

880a73fb-bb8e-4058-b680-bf2ba511f485 Netherlands

c18fb132-6535-4e23-b6ee-cca390a9ae07 France

d03e7238-34a4-4bc9-a946-087469fd9365 Poland

f1ff83e7-b0f5-42a2-8684-678ac9a54c8e Croatia

673c23e7-465e-40e1-9d80-555def8d8a49 Norway

c018ecf4-5a73-4064-acfc-9bda4320e380 Netherlands

66e4195f-c0bd-4617-bc52-00b2438d770c Estonia

ea9be13d-37b5-4dca-b3b3-9362202723cf Greece

aa65f38e-dcd0-4ec2-b2c5-39c24514d428 Portugal

2844f108-4836-46e1-ac82-c5becc29e8dd Bulgaria

8c009d0e-887c-49e8-b484-154a7b238bfd Sweden
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE463BBFF000XXX
E-Number (Norway):
4380417
EAN:
8056221005364
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
5.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.088 kg
Package Level 1 EAN:
8056221005364
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1183
1SDH002065A1131
Technical
Current Type:
AC/DC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
47.8 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
3150…6300 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA

(250 V DC) 2 Poles in Series 7.5 kA

(500 V DC) 2 Poles in Series 7.5 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA

(250 V DC) 2 Poles in Series 35 kA

(500 V DC) 2 Poles in Series 35 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
TMA
Release Type:
TM
Setting Range:
441…630 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655