XT5S 400 TMA 400-4000 4p F F InN=100%In
XT5S 400 TMA 400-4000 4p F F InN=100%In
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 400 TMA 400-4000 4p F F InN=100%In

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 400 TMA 400-4000 4p F F InN=100%In
Product ID:
1SDA100455R1
EAN:
8056221005326
Catalog Description:
XT5S 400 TMA 400-4000 4p F F InN=100%In
Long Description:
C.BREAKER TMAX XT5S 400 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE FOUR-POLE IN AC-DC TMA R 400 I3=2000...4000 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2353
Environmental Product Declaration - EPD:
9AKK108468A9746
9AKK108468A1893
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c960e597-0757-4e44-8594-dd3e097c0dff Italy
Simplified SCIP:
6773bac7-c707-4ea8-bd2c-88e5a4c5699f Belgium

8a9eed6c-a665-4541-9971-1a906a127e67 Belgium

bf9cc6d2-ce8f-4c3f-b2a9-af4c348579a3 Norway

918d2e35-03e5-4fc0-b7ff-cc203272fbd4 Germany

0e62e35a-0fa0-4a15-a5ca-c5932e846e3e Bulgaria

491c4d06-d0a2-40bb-bb0d-8a309b13dc3e Denmark

97766796-074f-486a-a4bc-2c6c32e89037 Poland

491c4d06-d0a2-40bb-bb0d-8a309b13dc3e Denmark

e3dc7e2e-6221-40c8-9a4e-def4b09b8ae3 Germany

918d2e35-03e5-4fc0-b7ff-cc203272fbd4 Germany

eafd6329-1067-4392-9a6f-c73387334cbf Sweden

9e535112-9657-4789-9870-1d48e1c169ee Poland

e335ee91-eb53-4f48-8da4-17ea6469ae71 Czech Republic

488c0a6a-0160-4225-b191-55f5e5f13c30 Finland

a70c32b7-a01a-4391-b660-80aa327cef6a Germany

8a9eed6c-a665-4541-9971-1a906a127e67 Belgium

f3249f9a-9933-45f4-89c1-d22b39eb2845 Greece

1536f7c2-913b-470a-9026-bb685d9f19c0 Portugal

fddc12cd-3fe4-4645-8eb3-0e719e59e30b Poland

e3dc7e2e-6221-40c8-9a4e-def4b09b8ae3 Germany

97766796-074f-486a-a4bc-2c6c32e89037 Poland

a70c32b7-a01a-4391-b660-80aa327cef6a Germany

488c0a6a-0160-4225-b191-55f5e5f13c30 Finland

da637677-4032-4377-8721-dd0d01409172 Croatia

f3249f9a-9933-45f4-89c1-d22b39eb2845 Greece

b1968a66-969c-4921-bb66-f8f331d3019e France

bf9cc6d2-ce8f-4c3f-b2a9-af4c348579a3 Norway

b13e4555-d927-4697-bd57-e391c1768e40 Netherlands

37da3a0d-8a34-42ad-aa95-94bf755513de Sweden

51c3e60e-39cf-4634-858b-56f2e109421f Germany

75e20bb8-7a25-4065-8582-e77be9b8635d Hungary

1536f7c2-913b-470a-9026-bb685d9f19c0 Portugal

176a9bd3-fc65-4f7d-8eef-7f6a03e76489 Germany

da637677-4032-4377-8721-dd0d01409172 Croatia

29683b58-06be-4345-ae88-560a694cb6d4 Spain

176a9bd3-fc65-4f7d-8eef-7f6a03e76489 Germany

d0a98583-1fbe-4b44-b0f7-29bae05f9ffa France

e11b1643-0384-49b6-8d15-833e83201cbd Hungary

e11b1643-0384-49b6-8d15-833e83201cbd Hungary

fddc12cd-3fe4-4645-8eb3-0e719e59e30b Poland

d0a98583-1fbe-4b44-b0f7-29bae05f9ffa France

e335ee91-eb53-4f48-8da4-17ea6469ae71 Czech Republic

0e62e35a-0fa0-4a15-a5ca-c5932e846e3e Bulgaria

b13e4555-d927-4697-bd57-e391c1768e40 Netherlands

75e20bb8-7a25-4065-8582-e77be9b8635d Hungary

ef1f48c5-2b65-4433-84cc-73458ecb144a Estonia

51c3e60e-39cf-4634-858b-56f2e109421f Germany

37da3a0d-8a34-42ad-aa95-94bf755513de Sweden

b1968a66-969c-4921-bb66-f8f331d3019e France

eafd6329-1067-4392-9a6f-c73387334cbf Sweden

9e535112-9657-4789-9870-1d48e1c169ee Poland

29683b58-06be-4345-ae88-560a694cb6d4 Spain

6773bac7-c707-4ea8-bd2c-88e5a4c5699f Belgium

ef1f48c5-2b65-4433-84cc-73458ecb144a Estonia
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE440ABFF000XXX
E-Number (Norway):
4380415
EAN:
8056221005326
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
5.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.088 kg
Package Level 1 EAN:
8056221005326
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1183
1SDH002065A1131
Technical
Current Type:
AC/DC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
24.1 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
2000…4000 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA

(250 V DC) 2 Poles in Series 30 kA

(500 V DC) 2 Poles in Series 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA

(250 V DC) 2 Poles in Series 35 kA

(500 V DC) 2 Poles in Series 35 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
TMA
Release Type:
TM
Setting Range:
280…400 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655