XT5S 400 Ekip M Dip LIU In=400A 3p F F
XT5S 400 Ekip M Dip LIU In=400A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 400 Ekip M Dip LIU In=400A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 400 Ekip M Dip LIU In=400A 3p F F
Product ID:
1SDA100442R1
EAN:
8056221005197
Catalog Description:
XT5S 400 Ekip M Dip LIU In=400A 3p F F
Long Description:
C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  61.8 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
7a8f51eb-8f73-46f1-a03d-e17a5cb207e1 China
Simplified SCIP:
74528980-3bf0-45f2-87be-35098a69f19f France

94b9dcc2-eada-44f7-a582-9078f3945199 Greece

ffa0d449-e55b-407a-9923-18c5a74a2e21 Estonia

9d74584a-a2dd-451f-8341-b67a5de5cf47 Belgium

d7a49075-b35f-429d-9aec-cba819c35d0a Germany

17d8379b-7af9-4dac-af52-f69d6b4ffa3a Finland

9b7a8490-45f5-4c8e-8463-bd56dffef69e France

2d8388d4-3785-4ee3-9d1c-91f69a0169f4 Sweden

c9ea1105-df6a-4f5a-a1ed-425be356eb9d Poland

731771e5-f874-419e-afdb-5a7071899c4a Bulgaria

6a83ccc0-4bcc-4bc0-9487-f0092c6ba0f4 Portugal

05dd4780-8bb8-4172-8e1a-806688aadfdd Spain

5bcbb42a-af27-4683-adc6-6e77545485bd Belgium

b190e2d6-489c-4011-97fc-b7a79c8b0e4a Denmark

b4fb6b1e-e2d0-49e8-87fc-d970a51c0f24 Germany

cd53b0e9-43ff-461b-a907-20927ff5da1b Germany

1ed6d998-f4d7-401b-bd15-95eda7a05959 Germany

44fdd4aa-7c41-4d14-bc2c-074af4ceb5de Hungary

659be255-9905-4a1e-b6a3-00b12ea6e6aa Croatia

b4bd4ee5-4fce-4e46-bc44-f8b05dde42b7 Poland

6263c702-6faa-4c5c-8dbf-6e1e5571da1a Czech Republic

7fc6ae5e-44fe-416e-9952-1f0aa94f28be Norway

d2649674-54c6-4d46-b043-9a0ed7c5ac9e Hungary

8d361fe2-a98b-4271-b3ad-de086b847fad Netherlands

de82294c-5781-48be-b975-f66318cdeda2 Poland

3912c5fb-4039-470e-b818-d534c6b46942 Germany

340e788d-76ed-42e8-9715-7c114fc0022c Sweden
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE340ALFF000XXX
E-Number (Norway):
4380289
EAN:
8056221005197
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221005197
Additional Information
Circuit Breaker Type to be Associated:
Motor Protection
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
19 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
Ekip M Dip LIU
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655