XT5S 400 Ekip M Dip LIU In=320A 3p F F
XT5S 400 Ekip M Dip LIU In=320A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 400 Ekip M Dip LIU In=320A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 400 Ekip M Dip LIU In=320A 3p F F
Product ID:
1SDA100441R1
EAN:
8056221005180
Catalog Description:
XT5S 400 Ekip M Dip LIU In=320A 3p F F
Long Description:
C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 320
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
6a3a8d29-0c74-4982-9c96-28f0cce37f6a China
Simplified SCIP:
83682632-3593-49e6-bf72-455e1d532ba0 Germany

e5d694e7-39db-4934-b7e4-238df91e4fe5 Denmark

dd68e9d9-8b25-4d45-b2ea-73a076701d60 Netherlands

fea48214-a7ab-4d26-b2ff-ecb6c9dfdc2f Poland

e26fc360-00a1-4dd5-9792-651c73887971 Hungary

70cf6a36-818a-4567-bff8-6a2abd016519 Belgium

3e6a9684-5ab1-40cd-b61f-2255cb7f0986 Estonia

b94970c4-1ec5-4ad3-ae68-1b7189d9011a Greece

421c0b88-d633-4392-8d7c-5625178080ee Hungary

d5290c5e-2777-4e70-8517-0d2643ad1cce Germany

27e1de74-9bbd-4d60-8e42-3962edfa8ece Sweden

c0db7363-9ff3-4dab-96b8-92f87bb0a59b Bulgaria

6bea68ca-42a7-45eb-bfa4-b7bf4abe8ab7 Poland

4831d9f3-f930-4905-a6ae-e8bd1db1a03b Portugal

4b9d71ca-f95f-47b4-aedb-ee1b83e47cd8 France

a904dd58-93af-4a5e-bb21-8368e37cf75c Germany

fbad9c1f-783d-445e-a813-d28ddbe8464d Croatia

af08c952-44ce-4917-8677-03c400fe79b9 Czech Republic

968f0fae-bf7a-4af9-9cab-3ddf4df8e88f Poland

24916191-00a8-48f4-baea-a22bb24ef4bb Norway

cc20de30-834e-4392-9089-31f0f613607b Finland

8308d17d-0858-49b3-b7eb-85a3f7f5c83c Spain

993bb6e8-8f9b-45d1-a2e7-7796094f2fb3 Belgium

c62f82e8-725c-4595-8e88-08219d375ae5 Germany

17b97956-6cad-467f-b152-a0a5aa135a6a France

3c7494f0-29d8-46c4-a556-f21641444270 Sweden

db5c2229-8a86-4d46-b8e6-0cb27558eb48 Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE332ALFF000XXX
E-Number (Norway):
4380288
EAN:
8056221005180
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221005180
Additional Information
Circuit Breaker Type to be Associated:
Motor Protection
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
11.6 W
Rated Current (In):
320 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
Ekip M Dip LIU
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655